目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.622-N-CLEAN - Handles
Elesa+Ganter
固定及旋转手柄
I.622 N
I.622 N-CLEAN
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/i_622_n_combi/i_622_n_clean/38_i622_n_clean.prj},{NB=Handles I.622/30 N-8 CLEAN},{PARTNUMBER=151212},{DESCRIPTION=I.622/30 N-8 CLEAN},{DIM01=20},{DIM02=32.0},{DIM03=8},{DIM04=6.0},{DIM05=14},{DIM06=21},{WEIGHT=7},{SIZE=2.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
[mm]
DIM04
d2
[mm]
DIM05
d1
[mm]
DIM06
H
[mm]
WEIGHT
重量
[g]
Handles I.622/25 N-6 CLEA...
151202
I.622/25 N-6 CLEAN
16
25.0
6
4.0
12
17
4
Handles I.622/30 N-8 CLEA...
151212
I.622/30 N-8 CLEAN
20
32.0
8
6.0
14
21
7
Handles I.622/40 N-10 CLE...
151222
I.622/40 N-10 CLEAN
26
42.0
10
7.5
17
30
14
Handles I.622/55 N-10 CLE...
151232
I.622/55 N-10 CLEAN
34
54.5
10
5.5
21
40
38
Handles I.622/55 N-12 CLE...
151242
I.622/55 N-12 CLEAN
34
54.5
12
5.5
21
40
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表