目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.622 N - Handles
Elesa+Ganter
固定及旋转手柄
I.622 N
I.622 N
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/i_622_n_combi/i_622_n/38_i622_n.prj},{NB=Handles I.622/40-N-8-C6},{PARTNUMBER=121026},{DESCRIPTION=I.622/40-N-8-C6},{DIM01=26},{DIM02=42.0},{DIM03=8},{DIM04=6.0},{DIM05=17},{DIM06=25},{WEIGHT=16},{SIZE=3.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
[mm]
DIM04
d2
[mm]
DIM05
d1
[mm]
DIM06
H
[mm]
WEIGHT
重量
[g]
Handles I.622/25-N-6-C9
120941
I.622/25-N-6-C9
16
25.0
6
4.0
12
17
4
Handles I.622/25-N-6-C6
120946
I.622/25-N-6-C6
16
25.0
6
4.0
12
17
4
Handles I.622/30-N-8-C9
120971
I.622/30-N-8-C9
20
32.0
8
6.0
14
21
7
Handles I.622/30-N-8-C6
120976
I.622/30-N-8-C6
20
32.0
8
6.0
14
21
7
Handles I.622/40-N-8-C9
121021
I.622/40-N-8-C9
26
42.0
8
6.0
17
25
16
Handles I.622/40-N-8-C6
121026
I.622/40-N-8-C6
26
42.0
8
6.0
17
25
16
Handles I.622/40-N-10-C9
121031
I.622/40-N-10-C9
26
42.0
10
7.5
17
30
14
Handles I.622/40-N-10-C6
121036
I.622/40-N-10-C6
26
42.0
10
7.5
17
30
14
Handles I.622/55-N-10-C9
121091
I.622/55-N-10-C9
34
54.5
10
5.5
21
40
38
Handles I.622/55-N-10-C6
121096
I.622/55-N-10-C6
34
54.5
10
5.5
21
40
38
Handles I.622/55-N-12-C9
121101
I.622/55-N-12-C9
34
54.5
12
5.5
21
40
36
Handles I.622/55-N-12-C6
121106
I.622/55-N-12-C6
34
54.5
12
5.5
21
40
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表