目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.601+x-SST - Revolving Handles
Elesa+Ganter
固定及旋转手柄
I.601+x
I.601+x-INOX
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/i_601_x_combi/i_601_x_inox/199_i_601_x_inox_asmtab.prj},{NB=Revolving Handles I.601/50+x-M6-INOX},{PARTNUMBER=24935},{DESCRIPTION=I.601/50+x-M6-INOX},{DIM01=21},{DIM02=50},{DIM03=M6},{DIM04=17},{DIM05=13},{DIM06=3},{WEIGHT=35},{HH=35.000},{SIZE=50.000},{NDM=6.000},{KDM=4.773},{PPATH=199_i_601_x_inox_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
s
[mm]
WEIGHT
重量
[g]
Revolving Handles I.601/4...
24925
I.601/40+x-M6-INOX
18
40
M6
15
13
3
25
Revolving Handles I.601/5...
24935
I.601/50+x-M6-INOX
21
50
M6
17
13
3
35
Revolving Handles I.601/6...
24955
I.601/65+x-M8-INOX
23
65
M8
19
15
4
68
Revolving Handles I.601/8...
24965
I.601/80+x-M10-INOX
26
80
M10
21
17
5
78
Revolving Handles I.601/9...
24975
I.601/90+x-M10-INOX
28
90
M10
22
17
5
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表