目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.142 - Handles
Elesa+Ganter
固定及旋转手柄
I.142
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/i_142/189_i142.prj},{NB=Handles I.142/60-M8},{PARTNUMBER=19701},{DESCRIPTION=I.142/60-M8},{DIM01=20},{DIM02=60},{DIM03=M8},{DIM04=14},{DIM05=20},{DIM06=3},{WEIGHT=17},{NDM=8.000},{KDM=6.647},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
l1
[mm]
WEIGHT
重量
[g]
Handle I.142/60-M8
19701
I.142/60-M8
20
60
M8
14
20
3
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表