目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 798.2 - Revolving handles, with female thread
Elesa+Ganter
固定及旋转手柄
GN 798.2
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/gn798_2/gn798_2.prj},{NB=Drehbare Zylindergriff GN 798.2-KT-18-M5},{PARTNUMBER=GN 798.2-KT-18-M5},{D1=18},{D2=M5},{D2X=5.000},{D3=10},{D4=14.5},{L1=56.0},{L2=19},{L3=2.5},{T=10},{RAD=90.000},{R1=1.750},{X1=0.870},{X2=0.500},{TX=12.000},{RR=2.090},{WEIGHT=0.0280},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Revolving handle GN 798.2...
GN 798.2-KT-16-M5
16
M5
10
13.0
41.5
15
2.5
10
0.0200
84879090
YES
Revolving handle GN 798.2...
GN 798.2-KT-18-M5
18
M5
10
14.5
56.0
19
2.5
10
0.0280
84879090
YES
Revolving handle GN 798.2...
GN 798.2-KT-22-M6
22
M6
14
18.5
59.0
21
2.5
12
0.0750
84879090
YES
Revolving handle GN 798.2...
GN 798.2-KT-24-M6
24
M6
14
18.5
74.0
27
2.5
12
0.0860
84879090
YES
Revolving handle GN 798.2...
GN 798.2-KT-25-M8
25
M8
16
20.0
84.0
30
2.5
14
0.1160
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表