目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 5064 - T-Handle, Stainless Steel, Hygienic Design
Elesa+Ganter
固定及旋转手柄
GN 5064
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/gn5064/gn5064.prj},{NB=T-Griff, Edelstahl GN 5064-80-M8-MT-H},{PARTNUMBER=GN 5064-80-M8-MT-H},{D1=80},{D2=M8},{D23=8},{B=9},{D3=21},{D4=21.8},{D5=17},{H1=52},{H2=15},{T=16},{OB=mattiert},{DICHTRING=H-NBR},{MAT=Edelstahl-Feinguss 1.4408},{WEIGHT=0.2230},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
B
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
≈
[mm]
T
min.
[mm]
OB
Finish
ⁿ/ₐ
DICHTRING
Material (Sealing ring)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Handle, Stainless Steel...
GN 5064-63-M6-MT-E
63
M6
7
16
16.8
12
41
12
12
Matte finish
EPDM
0.1100
73181639
YES
T-Handle, Stainless Steel...
GN 5064-63-M6-MT-H
63
M6
7
16
16.8
12
41
12
12
Matte finish
H-NBR
0.1100
73181639
YES
T-Handle, Stainless Steel...
GN 5064-63-M6-PL-E
63
M6
7
16
16.8
12
41
12
12
Polished finish
EPDM
0.1100
73181639
YES
T-Handle, Stainless Steel...
GN 5064-63-M6-PL-H
63
M6
7
16
16.8
12
41
12
12
Polished finish
H-NBR
0.1100
73181639
YES
T-Handle, Stainless Steel...
GN 5064-80-M8-MT-E
80
M8
9
21
21.8
17
52
15
16
Matte finish
EPDM
0.2230
73181639
YES
T-Handle, Stainless Steel...
GN 5064-80-M8-MT-H
80
M8
9
21
21.8
17
52
15
16
Matte finish
H-NBR
0.2230
73181639
YES
T-Handle, Stainless Steel...
GN 5064-80-M8-PL-E
80
M8
9
21
21.8
17
52
15
16
Polished finish
EPDM
0.2230
73181639
YES
T-Handle, Stainless Steel...
GN 5064-80-M8-PL-H
80
M8
9
21
21.8
17
52
15
16
Polished finish
H-NBR
0.2230
73181639
YES
T-Handle, Stainless Steel...
GN 5064-100-M10-MT-E
100
M10
11
25
25.8
21
65
19
20
Matte finish
EPDM
0.4290
73181639
YES
T-Handle, Stainless Steel...
GN 5064-100-M10-MT-H
100
M10
11
25
25.8
21
65
19
20
Matte finish
H-NBR
0.4290
73181639
YES
T-Handle, Stainless Steel...
GN 5064-100-M10-PL-E
100
M10
11
25
25.8
21
65
19
20
Polished finish
EPDM
0.4290
73181639
YES
T-Handle, Stainless Steel...
GN 5064-100-M10-PL-H
100
M10
11
25
25.8
21
65
19
20
Polished finish
H-NBR
0.4290
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表