目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
EKK-B - Knurled knobs
Elesa+Ganter
固定及旋转手柄
EKK.
EKK.
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/ekk_combi/ekk/ekk.prj},{NB=Knurled knobs EKK.25-BM8-C6},{PARTNUMBER=242221-C6},{DESCRIPTION=EKK.25-BM8-C6},{DIM01=25},{DIM02=22.5},{DIM03=14.5},{DIM04=14.0},{DIM05=M8},{NDM=8.000},{KDM=6.647},{DIM06=12},{WEIGHT=10},{COLOR=0.66,0.12,0.12},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d1
[mm]
DIM04
I2
[mm]
DIM05
d6H
ⁿ/ₐ
DIM06
h
[mm]
WEIGHT
重量
[g]
Knurled knob EKK.16 B-M3-...
242081-C1
EKK.16 B-M3-C1
16
13.0
8.5
8.5
M3
6
7
Knurled knob EKK.16 B-M3-...
242081-C17
EKK.16 B-M3-C17
16
13.0
8.5
8.5
M3
6
7
Knurled knob EKK.16 B-M3-...
242081-C2
EKK.16 B-M3-C2
16
13.0
8.5
8.5
M3
6
7
Knurled knob EKK.16 B-M3-...
242081-C3
EKK.16 B-M3-C3
16
13.0
8.5
8.5
M3
6
7
Knurled knob EKK.16 B-M3-...
242081-C4
EKK.16 B-M3-C4
16
13.0
8.5
8.5
M3
6
7
Knurled knob EKK.16 B-M3-...
242081-C5
EKK.16 B-M3-C5
16
13.0
8.5
8.5
M3
6
7
Knurled knob EKK.16 B-M3-...
242081-C6
EKK.16 B-M3-C6
16
13.0
8.5
8.5
M3
6
7
Knurled knob EKK.18 B-M4-...
242091-C1
EKK.18 B-M4-C1
18
15.5
10.5
10.5
M4
6
6
Knurled knob EKK.18 B-M4-...
242091-C17
EKK.18 B-M4-C17
18
15.5
10.5
10.5
M4
6
6
Knurled knob EKK.18 B-M4-...
242091-C2
EKK.18 B-M4-C2
18
15.5
10.5
10.5
M4
6
6
Knurled knob EKK.18 B-M4-...
242091-C3
EKK.18 B-M4-C3
18
15.5
10.5
10.5
M4
6
6
Knurled knob EKK.18 B-M4-...
242091-C4
EKK.18 B-M4-C4
18
15.5
10.5
10.5
M4
6
6
Knurled knob EKK.18 B-M4-...
242091-C5
EKK.18 B-M4-C5
18
15.5
10.5
10.5
M4
6
6
Knurled knob EKK.18 B-M4-...
242091-C6
EKK.18 B-M4-C6
18
15.5
10.5
10.5
M4
6
6
Knurled knob EKK.21-BM4-C...
242111-C1
EKK.21-BM4-C1
21
18.0
12.5
10.5
M4
10
8
Knurled knob EKK.21-BM4-C...
242111-C17
EKK.21-BM4-C17
21
18.0
12.5
10.5
M4
10
8
Knurled knob EKK.21-BM4-C...
242111-C2
EKK.21-BM4-C2
21
18.0
12.5
10.5
M4
10
8
Knurled knob EKK.21-BM4-C...
242111-C3
EKK.21-BM4-C3
21
18.0
12.5
10.5
M4
10
8
Knurled knob EKK.21-BM4-C...
242111-C4
EKK.21-BM4-C4
21
18.0
12.5
10.5
M4
10
8
Knurled knob EKK.21-BM4-C...
242111-C5
EKK.21-BM4-C5
21
18.0
12.5
10.5
M4
10
8
Knurled knob EKK.21-BM4-C...
242111-C6
EKK.21-BM4-C6
21
18.0
12.5
10.5
M4
10
8
Knurled knob EKK.21-BM5-C...
242121-C1
EKK.21-BM5-C1
21
18.0
12.5
10.5
M5
10
7
Knurled knob EKK.21-BM5-C...
242121-C17
EKK.21-BM5-C17
21
18.0
12.5
10.5
M5
10
7
Knurled knob EKK.21-BM5-C...
242121-C2
EKK.21-BM5-C2
21
18.0
12.5
10.5
M5
10
7
Knurled knob EKK.21-BM5-C...
242121-C3
EKK.21-BM5-C3
21
18.0
12.5
10.5
M5
10
7
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表