目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GC. - Connection joints
Elesa+Ganter
Conveyor components
GC.
Powered by
CAD模型選擇
{elesa_ganter/coveyor_components/gc/gc_asmtab.prj},{NB=Connection joints GC.60-48-A},{PARTNUMBER=419638},{DESCRIPTION=GC.60-48-A},{DIM01=60.3},{DIM02=48.3},{DIM011=2\"},{DIM021=1\"1/2},{WEIGHT=370},{PPATH=gc_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
[mm]
DIM011
d
[英寸]
DIM021
d1
[英寸]
WEIGHT
重量
[g]
Connection joints GC.42-4...
419646
GC.42-42-A
42.4
42.4
1"1/4
1"1/4
410
Connection joints GC.48-4...
419644
GC.48-42-A
48.3
42.4
1"1/2
1"1/4
400
Connection joints GC.48-4...
419642
GC.48-48-A
48.3
48.3
1"1/2
1"1/2
390
Connection joints GC.60-4...
419640
GC.60-42-A
60.3
42.4
2"
1"1/4
380
Connection joints GC.60-4...
419638
GC.60-48-A
60.3
48.3
2"
1"1/2
370
Connection joints GC.42-4...
419647
GC.42-42-SST
42.4
42.4
1"1/4
1"1/4
410
Connection joints GC.48-4...
419645
GC.48-42-SST
48.3
42.4
1"1/2
1"1/4
400
Connection joints GC.48-4...
419643
GC.48-48-SST
48.3
48.3
1"1/2
1"1/2
390
Connection joints GC.60-4...
419641
GC.60-42-SST
60.3
42.4
2"
1"1/4
380
Connection joints GC.60-4...
419639
GC.60-48-SST
60.3
48.3
2"
1"1/2
370
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表