目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BAS3 - Support bases
Elesa+Ganter
Conveyor components
BAS3
Powered by
CAD模型選擇
{elesa_ganter/coveyor_components/bas3/bas3_asmtab.prj},{NB=Support bases BAS3-45x45-A (45)},{PARTNUMBER=419752},{DESCRIPTION=BAS3-45x45-A},{DIM01=45.0},{DIM02=-},{WEIGHT=795},{PPATH=bas3_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d
[英寸]
WEIGHT
重量
[g]
Support bases BAS3-42-A
419592
BAS3-42-A
42.4
1"1/4
800
Support bases BAS3-48-A
419590
BAS3-48-A
48.3
1"1/2
790
Support bases BAS3-50-A
419594
BAS3-50-A
50.8
2"
780
Support bases BAS3-60-A
419588
BAS3-60-A
60.3
2"
770
Support bases BAS3-45x45-...
419752
BAS3-45x45-A
45.0
-
795
Support bases BAS3-42-SST
419593
BAS3-42-SST
42.4
1"1/4
800
Support bases BAS3-48-SST
419591
BAS3-48-SST
48.3
1"1/2
790
Support bases BAS3-50-SST
419595
BAS3-50-SST
50.8
2"
780
Support bases BAS3-60-SST
419589
BAS3-60-SST
60.3
2"
770
Support bases BAS3-45x45-...
419753
BAS3-45x45-SST
45.0
-
795
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表