目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VL.140+I - Lobe knobs with side handle
Elesa+Ganter
控制元件
VL.140+I
Powered by
CAD模型選擇
{elesa_ganter/control_elements/vl_140_i/vl140_i_asmtab.prj},{NB=Lobe knobs with side handle VL.140/80+I},{PARTNUMBER=74431},{DESCRIPTION=VL.140/80+I},{DIM01=82},{DIM02=6},{DIM03=40},{DIM04=19},{DIM05=23},{DIM06=12},{DIM07=24},{DIM08=20},{DIM09=15},{DIM10=40},{DIM11=M6},{DIM12=26},{WEIGHT=180},{MA=6},{MB=4.773},{PPATH=vl140_i_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d -0.1
[mm]
DIM03
l
[mm]
DIM04
B
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
d1
[mm]
DIM08
d2
[mm]
DIM09
h
[mm]
DIM10
H
[mm]
DIM11
m
ⁿ/ₐ
DIM12
R
[mm]
WEIGHT
重量
[g]
Lobe knobs with side hand...
74431
VL.140/80+I
82
6
40
19
23
12
24
20
15
40
M6
26
180
Lobe knobs with side hand...
74521
VL.140/100+I
99
8
44
20
31
14
36
30
22
50
M8
32
385
Lobe knobs with side hand...
74621
VL.140/130+I
129
8
47
22
30
13
40
40
20
65
M8
43
585
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表