目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MBR-FK - Diamond cut knurled control knobs
Elesa+Ganter
控制元件
MBR
Powered by
CAD模型選擇
{elesa_ganter/control_elements/mbr/mbr_fk_asmtab.prj},{NB=Diamond cut knurled control knobs MBR.30 B-6+FK-C17},{PARTNUMBER=34824-C17},{DESCRIPTION=MBR.30 B-6+FK-C17},{DIM01=30},{DIM02=6},{DIM03=24},{DIM04=12},{DIM05=26.0},{DIM06=42},{DIM07=14},{DIM08=10.5},{DIM09=8.5},{DIM10=5.0},{DIM11=M4},{WEIGHT=30},{R1=228},{G1=164},{B1=0},{R2=35},{G2=35},{B2=35},{R3=215},{G3=214},{B3=202},{R4=64},{G4=64},{B4=64},{M=4},{R5=0.306},{G5=0.522},{B5=0.255},{PPATH=mbr_fk_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH9
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
f
ⁿ/ₐ
WEIGHT
重量
[g]
Diamond cut knurled contr...
34814-C9
MBR.30 B-5+FK-C9
30
5
24
11
26.0
42
12
10.5
8.5
6.0
M4
32
Diamond cut knurled contr...
34814-C2
MBR.30 B-5+FK-C2
30
5
24
11
26.0
42
12
10.5
8.5
5.0
M4
32
Diamond cut knurled contr...
34814-C3
MBR.30 B-5+FK-C3
30
5
24
11
26.0
42
12
10.5
8.5
5.0
M4
32
Diamond cut knurled contr...
34814-C4
MBR.30 B-5+FK-C4
30
5
24
11
26.0
42
12
10.5
8.5
5.0
M4
32
Diamond cut knurled contr...
34814-C5
MBR.30 B-5+FK-C5
30
5
24
11
26.0
42
12
10.5
8.5
5.0
M4
32
Diamond cut knurled contr...
34814-C6
MBR.30 B-5+FK-C6
30
5
24
11
26.0
42
12
10.5
8.5
5.0
M4
32
Diamond cut knurled contr...
34814-C17
MBR.30 B-5+FK-C17
30
5
24
11
26.0
42
12
10.5
8.5
5.0
M4
32
Diamond cut knurled contr...
34824-C9
MBR.30 B-6+FK-C9
30
6
24
12
26.0
42
14
10.5
8.5
5.0
M4
30
Diamond cut knurled contr...
34824-C2
MBR.30 B-6+FK-C2
30
6
24
12
26.0
42
14
10.5
8.5
5.0
M4
30
Diamond cut knurled contr...
34824-C3
MBR.30 B-6+FK-C3
30
6
24
12
26.0
42
14
10.5
8.5
5.0
M4
30
Diamond cut knurled contr...
34824-C4
MBR.30 B-6+FK-C4
30
6
24
12
26.0
42
14
10.5
8.5
5.0
M4
30
Diamond cut knurled contr...
34824-C5
MBR.30 B-6+FK-C5
30
6
24
12
26.0
42
14
10.5
8.5
5.0
M4
30
Diamond cut knurled contr...
34824-C6
MBR.30 B-6+FK-C6
30
6
24
12
26.0
42
14
10.5
8.5
5.0
M4
30
Diamond cut knurled contr...
34824-C17
MBR.30 B-6+FK-C17
30
6
24
12
26.0
42
14
10.5
8.5
5.0
M4
30
Diamond cut knurled contr...
34834-C9
MBR.40 B-6+FK-C9
40
6
26
12
34.5
50
14
12.0
9.0
5.5
M4
35
Diamond cut knurled contr...
34834-C2
MBR.40 B-6+FK-C2
40
6
26
12
34.5
50
14
12.0
9.0
5.5
M4
35
Diamond cut knurled contr...
34834-C3
MBR.40 B-6+FK-C3
40
6
26
12
34.5
50
14
12.0
9.0
5.5
M4
35
Diamond cut knurled contr...
34834-C4
MBR.40 B-6+FK-C4
40
6
26
12
34.5
50
14
12.0
9.0
5.5
M4
35
Diamond cut knurled contr...
34834-C5
MBR.40 B-6+FK-C5
40
6
26
12
34.5
50
14
12.0
9.0
5.5
M4
35
Diamond cut knurled contr...
34834-C6
MBR.40 B-6+FK-C6
40
6
26
12
34.5
50
14
12.0
9.0
5.5
M4
35
Diamond cut knurled contr...
34834-C17
MBR.40 B-6+FK-C17
40
6
26
12
34.5
50
14
12.0
9.0
5.5
M4
35
Diamond cut knurled contr...
34854-C9
MBR.50 B-8+FK-C9
50
8
33
15
45.0
63
20
15.0
11.5
6.5
M5
60
Diamond cut knurled contr...
34854-C2
MBR.50 B-8+FK-C2
50
8
33
15
45.0
63
20
15.0
11.5
6.5
M5
60
Diamond cut knurled contr...
34854-C3
MBR.50 B-8+FK-C3
50
8
33
15
45.0
63
20
15.0
11.5
6.5
M5
60
Diamond cut knurled contr...
34854-C4
MBR.50 B-8+FK-C4
50
8
33
15
45.0
63
20
15.0
11.5
6.5
M5
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表