目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 711.2 - Rulers, Aluminum, with Mounting Holes, Type S Figures vertically arranged (figure sequences U, M, O)
Elesa+Ganter
控制元件
GN 711.2
GN 711.2 S
Powered by
CAD模型選擇
{elesa_ganter/control_elements/gn711_2/gn711_2_s/gn_711_2_s.prj},{NB=Massstab GN 711.2-AL-300-S-M-1},{PARTNUMBER=GN 711.2-AL-300-S-M-1},{L=300},{AB=3},{A1X=9},{A2X=149},{A3X=0},{A4X=0},{A5X=0},{A6X=0},{A7X=0},{A1=9},{A2=149},{A3=-},{A4=-},{A5=-},{A6=-},{A7=-},{MAT=Aluminium},{WEIGHT=0.0260},{CTN=83100000},{ROHS=YES},{T=M},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length Scale
[mm]
AB
Number Bores
ⁿ/ₐ
A1
Figure sequence ±0,1
[mm]
A2
Figure sequence ±0,1
[mm]
A3
Figure sequence ±0,1
[mm]
A4
Figure sequence ±0,1
[mm]
A5
Figure sequence ±0,1
[mm]
A6
Figure sequence ±0,1
[mm]
A7
Figure sequence ±0,1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ruler GN 711.2-AL-50-S-M-...
GN 711.2-AL-50-S-M-1
50
2
4
-
-
-
-
-
-
0.0080
83100000
YES
Ruler GN 711.2-AL-50-S-O-...
GN 711.2-AL-50-S-O-1
50
2
9
-
-
-
-
-
-
0.0046
83100000
YES
Ruler GN 711.2-AL-50-S-U-...
GN 711.2-AL-50-S-U-1
50
2
9
-
-
-
-
-
-
0.0044
83100000
YES
Ruler GN 711.2-AL-100-S-M...
GN 711.2-AL-100-S-M-1
100
2
9
-
-
-
-
-
-
0.0080
83100000
YES
Ruler GN 711.2-AL-100-S-O...
GN 711.2-AL-100-S-O-1
100
2
9
-
-
-
-
-
-
0.0080
83100000
YES
Ruler GN 711.2-AL-100-S-U...
GN 711.2-AL-100-S-U-1
100
2
9
-
-
-
-
-
-
0.0080
83100000
YES
Ruler GN 711.2-AL-150-S-M...
GN 711.2-AL-150-S-M-1
150
2
4
-
-
-
-
-
-
0.0120
83100000
YES
Ruler GN 711.2-AL-150-S-O...
GN 711.2-AL-150-S-O-1
150
2
9
-
-
-
-
-
-
0.0120
83100000
YES
Ruler GN 711.2-AL-150-S-U...
GN 711.2-AL-150-S-U-1
150
2
9
-
-
-
-
-
-
0.0120
83100000
YES
Ruler GN 711.2-AL-200-S-M...
GN 711.2-AL-200-S-M-1
200
3
9
99
-
-
-
-
-
0.0154
83100000
YES
Ruler GN 711.2-AL-200-S-O...
GN 711.2-AL-200-S-O-1
200
3
9
99
-
-
-
-
-
0.0154
83100000
YES
Ruler GN 711.2-AL-200-S-U...
GN 711.2-AL-200-S-U-1
200
3
9
99
-
-
-
-
-
0.0150
83100000
YES
Ruler GN 711.2-AL-300-S-M...
GN 711.2-AL-300-S-M-1
300
3
9
149
-
-
-
-
-
0.0260
83100000
YES
Ruler GN 711.2-AL-300-S-O...
GN 711.2-AL-300-S-O-1
300
3
9
149
-
-
-
-
-
0.0242
83100000
YES
Ruler GN 711.2-AL-300-S-U...
GN 711.2-AL-300-S-U-1
300
3
9
149
-
-
-
-
-
0.0242
83100000
YES
Ruler GN 711.2-AL-400-S-M...
GN 711.2-AL-400-S-M-1
400
4
9
139
269
-
-
-
-
0.0300
83100000
YES
Ruler GN 711.2-AL-400-S-O...
GN 711.2-AL-400-S-O-1
400
4
9
139
269
-
-
-
-
0.0317
83100000
YES
Ruler GN 711.2-AL-400-S-U...
GN 711.2-AL-400-S-U-1
400
4
9
139
269
-
-
-
-
0.0400
83100000
YES
Ruler GN 711.2-AL-500-S-M...
GN 711.2-AL-500-S-M-1
500
4
9
169
339
499
-
-
-
0.0403
83100000
YES
Ruler GN 711.2-AL-500-S-O...
GN 711.2-AL-500-S-O-1
500
4
9
169
339
-
-
-
-
0.0400
83100000
YES
Ruler GN 711.2-AL-500-S-U...
GN 711.2-AL-500-S-U-1
500
4
9
169
339
-
-
-
-
0.0400
83100000
YES
Ruler GN 711.2-AL-750-S-M...
GN 711.2-AL-750-S-M-1
750
8
4
124
254
374
394
504
634
0.0585
83100000
YES
Ruler GN 711.2-AL-750-S-O...
GN 711.2-AL-750-S-O-1
750
8
9
129
249
369
389
509
629
0.0500
83100000
YES
Ruler GN 711.2-AL-750-S-U...
GN 711.2-AL-750-S-U-1
750
8
9
129
249
369
389
509
629
0.0595
83100000
YES
Ruler GN 711.2-AL-1000-S-...
GN 711.2-AL-1000-S-M-1
1000
8
9
169
339
499
519
679
839
0.0807
83100000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表