目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MR-p - Adjustable handles
Elesa+Ganter
紧定手柄
MR.
MR.p
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/mr_combi/mr_p/mr_p.prj},{NB=Adjustable handles MR.80 p-M10x16-C31},{PARTNUMBER=42198},{DESCRIPTION=MR.80 p-M10x16-C31},{DIM01=80},{DIM02=M10},{DIM03=92},{DIM04=28},{DIM05=54},{DIM06=59.5},{DIM07=45},{DIM08=10},{DIM09=22},{DIM10=19},{DIM11=16},{DIM12=24},{WEIGHT=70},{NDM=10.000},{KDM=8.160},{DX=10.000},{HX=4.000},{TRAVEL=0.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
l
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
d1
[mm]
DIM11
l
[mm]
DIM12
Teeth no.
ⁿ/ₐ
WEIGHT
重量
[g]
Adjustable handles MR.40 ...
41201
MR.40 p-M5x10-C9
42
M5
50
18
32
36.5
29
6
14
12
10
18
15
Adjustable handles MR.40 ...
41202
MR.40 p-M5x10-C2
42
M5
50
18
32
36.5
29
6
14
12
10
18
15
Adjustable handles MR.40 ...
41204
MR.40 p-M5x10-C31
42
M5
50
18
32
36.5
29
6
14
12
10
18
15
Adjustable handles MR.40 ...
41211
MR.40 p-M5x16-C9
42
M5
50
18
32
36.5
29
6
14
12
16
18
16
Adjustable handles MR.40 ...
41212
MR.40 p-M5x16-C2
42
M5
50
18
32
36.5
29
6
14
12
16
18
16
Adjustable handles MR.40 ...
41214
MR.40 p-M5x16-C31
42
M5
50
18
32
36.5
29
6
14
12
16
18
16
Adjustable handles MR.40 ...
41221
MR.40 p-M5x20-C9
42
M5
50
18
32
36.5
29
6
14
12
20
18
17
Adjustable handles MR.40 ...
41222
MR.40 p-M5x20-C2
42
M5
50
18
32
36.5
29
6
14
12
20
18
17
Adjustable handles MR.40 ...
41224
MR.40 p-M5x20-C31
42
M5
50
18
32
36.5
29
6
14
12
20
18
17
Adjustable handles MR.40 ...
41301
MR.40 p-M6x10-C9
42
M6
50
18
32
36.5
29
6
14
12
10
18
16
Adjustable handles MR.40 ...
41302
MR.40 p-M6x10-C2
42
M6
50
18
32
36.5
29
6
14
12
10
18
16
Adjustable handles MR.40 ...
41304
MR.40 p-M6x10-C31
42
M6
50
18
32
36.5
29
6
14
12
10
18
16
Adjustable handles MR.40 ...
41311
MR.40 p-M6x16-C9
42
M6
50
18
32
36.5
29
6
14
12
16
18
17
Adjustable handles MR.40 ...
41312
MR.40 p-M6x16-C2
42
M6
50
18
32
36.5
29
6
14
12
16
18
17
Adjustable handles MR.40 ...
41314
MR.40 p-M6x16-C31
42
M6
50
18
32
36.5
29
6
14
12
16
18
17
Adjustable handles MR.40 ...
41321
MR.40 p-M6x20-C9
42
M6
50
18
32
36.5
29
6
14
12
20
18
18
Adjustable handles MR.40 ...
41322
MR.40 p-M6x20-C2
42
M6
50
18
32
36.5
29
6
14
12
20
18
18
Adjustable handles MR.40 ...
41324
MR.40 p-M6x20-C31
42
M6
50
18
32
36.5
29
6
14
12
20
18
18
Adjustable handles MR.40 ...
41331
MR.40 p-M6x25-C9
42
M6
50
18
32
36.5
29
6
14
12
25
18
19
Adjustable handles MR.40 ...
41332
MR.40 p-M6x25-C2
42
M6
50
18
32
36.5
29
6
14
12
25
18
19
Adjustable handles MR.40 ...
41334
MR.40 p-M6x25-C31
42
M6
50
18
32
36.5
29
6
14
12
25
18
19
Adjustable handles MR.40 ...
41335
MR.40 p-M6x30-C9
42
M6
50
18
32
36.5
29
6
14
12
30
18
20
Adjustable handles MR.40 ...
41336
MR.40 p-M6x30-C2
42
M6
50
18
32
36.5
29
6
14
12
30
18
20
Adjustable handles MR.40 ...
41338
MR.40 p-M6x30-C31
42
M6
50
18
32
36.5
29
6
14
12
30
18
20
Adjustable handles MR.40 ...
41341
MR.40 p-M6x40-C9
42
M6
50
18
32
36.5
29
6
14
12
40
18
21
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表