目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 303.2 - Adjustable hand levers with releasing button, zinc die casting, bushing steel zinc plated, with inner thread
Elesa+Ganter
紧定手柄
GN 303.2
GN 303.2 B
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn303_2/gn303_2_b/gn303_2_b.prj},{NB=Verstellbare Klemmhebel GN 303.2-45-M5-SW-O},{PARTNUMBER=GN 303.2-45-M5-SW-O},{L1=45},{D1=M5},{D2=10.0},{D3=13.0},{H1=26.5},{H2=4.0},{H3=35},{H4=3.5},{T=9},{FARBE=orange},{WEIGHT=0.0346},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{D4X1=8.000},{D4X2=5.000},{D4X3=8.000},{HX1=10.000},{HX2=4.000},{HX3=7.500},{HX4=8.700},{R1X=4.000},{R2X=4.000},{VERS=3.000},{TLX=11.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
T
min.
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
GN 303.2-30-M4-SW-S
30
M4
10.0
13.0
26.5
4.0
31
3.5
9
black
0.0264
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-SW-G
30
M4
10.0
13.0
26.5
4.0
31
3.5
9
grey
0.0236
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M4-SW-O
30
M4
10.0
13.0
26.5
4.0
31
3.5
9
orange
0.0236
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-SW-S
30
M5
10.0
13.0
26.5
4.0
31
3.5
9
black
0.0254
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-SW-G
30
M5
10.0
13.0
26.5
4.0
31
3.5
9
grey
0.0226
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M5-SW-O
30
M5
10.0
13.0
26.5
4.0
31
3.5
9
orange
0.0226
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M6-SW-S
30
M6
10.0
13.0
26.5
4.0
31
3.5
9
black
0.0244
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M6-SW-G
30
M6
10.0
13.0
26.5
4.0
31
3.5
9
grey
0.0216
84879090
YES
Adjustable hand lever GN ...
GN 303.2-30-M6-SW-O
30
M6
10.0
13.0
26.5
4.0
31
3.5
9
orange
0.0216
84879090
YES
Adjustable hand lever GN ...
GN 303.2-45-M4-SW-S
45
M4
10.0
13.0
26.5
4.0
35
3.5
9
black
0.0384
84879090
YES
Adjustable hand lever GN ...
GN 303.2-45-M4-SW-G
45
M4
10.0
13.0
26.5
4.0
35
3.5
9
grey
0.0356
84879090
YES
Adjustable hand lever GN ...
GN 303.2-45-M4-SW-O
45
M4
10.0
13.0
26.5
4.0
35
3.5
9
orange
0.0356
84879090
YES
Adjustable hand lever GN ...
GN 303.2-45-M5-SW-S
45
M5
10.0
13.0
26.5
4.0
35
3.5
9
black
0.0374
84879090
YES
Adjustable hand lever GN ...
GN 303.2-45-M5-SW-G
45
M5
10.0
13.0
26.5
4.0
35
3.5
9
grey
0.0346
84879090
YES
Adjustable hand lever GN ...
GN 303.2-45-M5-SW-O
45
M5
10.0
13.0
26.5
4.0
35
3.5
9
orange
0.0346
84879090
YES
Adjustable hand lever GN ...
GN 303.2-45-M6-SW-S
45
M6
10.0
13.0
26.5
4.0
35
3.5
9
black
0.0364
84879090
YES
Adjustable hand lever GN ...
GN 303.2-45-M6-SW-G
45
M6
10.0
13.0
26.5
4.0
35
3.5
9
grey
0.0336
84879090
YES
Adjustable hand lever GN ...
GN 303.2-45-M6-SW-O
45
M6
10.0
13.0
26.5
4.0
35
3.5
9
orange
0.0336
84879090
YES
Adjustable hand lever GN ...
GN 303.2-63-M6-SW-S
63
M6
13.5
17.5
32.5
6.5
45
4.0
11
black
0.0269
84879090
YES
Adjustable hand lever GN ...
GN 303.2-63-M6-SW-G
63
M6
13.5
17.5
32.5
6.5
45
4.0
11
grey
0.0319
84879090
YES
Adjustable hand lever GN ...
GN 303.2-63-M6-SW-O
63
M6
13.5
17.5
32.5
6.5
45
4.0
11
orange
0.0319
84879090
YES
Adjustable hand lever GN ...
GN 303.2-63-M8-SW-S
63
M8
13.5
17.5
32.5
6.5
45
4.0
11
black
0.0769
84879090
YES
Adjustable hand lever GN ...
GN 303.2-63-M8-SW-G
63
M8
13.5
17.5
32.5
6.5
45
4.0
11
grey
0.0819
84879090
YES
Adjustable hand lever GN ...
GN 303.2-63-M8-SW-O
63
M8
13.5
17.5
32.5
6.5
45
4.0
11
orange
0.0819
84879090
YES
Adjustable hand lever GN ...
GN 303.2-78-M8-SW-S
78
M8
16.0
21.0
37.5
8.0
55
4.0
14
black
0.1076
84879090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表