目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 206 - Stainless Steel-Clamp nuts
Elesa+Ganter
紧定手柄
GN 206 NI
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn206_ni/gn206_n.prj},{NB=Edelstahl-Spannmutter GN 206-20-M10-NI},{PARTNUMBER=GN 206-20-M10-NI},{D1=20},{D2=M10},{D2X=10.000},{A=9},{B=14},{H1=14},{H2=44.0},{L=70},{R1=5.000},{R2=3.000},{ABS1=10.000},{ABS2=10.000},{ABS3=11.000},{ABS4=9.000},{ABS5=5.000},{ABS6=8.000},{MAT=Edelstahl-Feinguss},{WEIGHT=0.0630},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
A
[mm]
B
[mm]
H1
[mm]
H2
≈
[mm]
L
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Clamp nut...
GN 206-16-M8-NI
16
M8
7
12
12
35.0
56
0.0340
73181639
YES
Stainless Steel-Clamp nut...
GN 206-20-M10-NI
20
M10
9
14
14
44.0
70
0.0630
73181639
YES
Stainless Steel-Clamp nut...
GN 206-25-M12-NI
25
M12
11
18
18
52.0
87
0.1250
73181639
YES
Stainless Steel-Clamp nut...
GN 206-32-M16-NI
32
M16
15
22
22
66.0
109
0.2480
73181639
YES
Stainless Steel-Clamp nut...
GN 206-40-M20-NI
40
M20
18
28
28
84.0
140
0.5180
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表