目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERW-SST - Flat adjustable handles
Elesa+Ganter
紧定手柄
ERW
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/erw/erw_sst.prj},{NB=Flat adjustable handles ERW.44-SST-M6-C6},{PARTNUMBER=255106-C6},{DESCRIPTION=ERW.44-SST-M6-C6},{MAT=ganter_rot},{DIM01=44},{DIM02=M6},{DIM03=52.0},{DIM04=15.5},{DIM05=27.0},{DIM06=30.5},{DIM07=6},{DIM08=29.5},{DIM09=6},{DIM10=18.5},{DIM11=12},{DIM12=11.0},{DIM13=18},{WEIGHT=16},{NDM=6},{L1=34.200},{D1=4.700},{L2=9.190},{D2=1.390},{L3=2.300},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
d1
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
重量
[g]
Flat adjustable handles E...
255071-C1
ERW.30-SST-M5-C1
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
Flat adjustable handles E...
255071-C17
ERW.30-SST-M5-C17
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
Flat adjustable handles E...
255071-C2
ERW.30-SST-M5-C2
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
Flat adjustable handles E...
255071-C3
ERW.30-SST-M5-C3
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
Flat adjustable handles E...
255071-C4
ERW.30-SST-M5-C4
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
Flat adjustable handles E...
255071-C5
ERW.30-SST-M5-C5
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
Flat adjustable handles E...
255071-C6
ERW.30-SST-M5-C6
30
M5
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
10
Flat adjustable handles E...
255076-C1
ERW.30-SST-M6-C1
30
M6
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
11
Flat adjustable handles E...
255076-C17
ERW.30-SST-M6-C17
30
M6
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
11
Flat adjustable handles E...
255076-C2
ERW.30-SST-M6-C2
30
M6
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
11
Flat adjustable handles E...
255076-C3
ERW.30-SST-M6-C3
30
M6
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
11
Flat adjustable handles E...
255076-C4
ERW.30-SST-M6-C4
30
M6
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
11
Flat adjustable handles E...
255076-C5
ERW.30-SST-M6-C5
30
M6
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
11
Flat adjustable handles E...
255076-C6
ERW.30-SST-M6-C6
30
M6
37.5
15.5
27.0
30.5
6
29.5
6
20.5
12
9.0
18
11
Flat adjustable handles E...
255101-C1
ERW.44-SST-M5-C1
44
M5
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
12
Flat adjustable handles E...
255101-C17
ERW.44-SST-M5-C17
44
M5
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
12
Flat adjustable handles E...
255101-C2
ERW.44-SST-M5-C2
44
M5
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
12
Flat adjustable handles E...
255101-C3
ERW.44-SST-M5-C3
44
M5
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
12
Flat adjustable handles E...
255101-C4
ERW.44-SST-M5-C4
44
M5
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
12
Flat adjustable handles E...
255101-C5
ERW.44-SST-M5-C5
44
M5
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
12
Flat adjustable handles E...
255101-C6
ERW.44-SST-M5-C6
44
M5
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
12
Flat adjustable handles E...
255106-C1
ERW.44-SST-M6-C1
44
M6
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
16
Flat adjustable handles E...
255106-C17
ERW.44-SST-M6-C17
44
M6
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
16
Flat adjustable handles E...
255106-C2
ERW.44-SST-M6-C2
44
M6
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
16
Flat adjustable handles E...
255106-C3
ERW.44-SST-M6-C3
44
M6
52.0
15.5
27.0
30.5
6
29.5
6
18.5
12
11.0
18
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 924.7 - Handwheels with retractable handle, Type R with revolving handle...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表