目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERM-p - Adjustable handles
Elesa+Ganter
紧定手柄
ERM.
ERM.p
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/erm_combi/erm_p/erm_p.prj},{NB=Adjustable handles ERM.78 p-M8x16-C17},{PARTNUMBER=240333-C17},{DESCRIPTION=ERM.78 p-M8x16-C17},{DIM01=78},{DIM02=90.5},{DIM03=21.5},{DIM04=46},{DIM05=50},{DIM06=36.0},{DIM07=3.5},{DIM08=34.5},{DIM09=16.0},{DIM10=16.0},{DIM11=M8},{DIM12=16},{DIM13=26},{WEIGHT=70},{NDM=8.000},{KDM=6.466},{R=0.306},{G=0.522},{B=0.255},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
l
[mm]
DIM03
D
[mm]
DIM04
H
[mm]
DIM05
H1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
l1
[mm]
DIM11
d
ⁿ/ₐ
DIM12
l
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
重量
[g]
Adjustable handles ERM.44...
240103-C2
ERM.44 p-M4x12-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
12
18
15
Adjustable handles ERM.44...
240103-C6
ERM.44 p-M4x12-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
12
18
15
Adjustable handles ERM.44...
240103-C8
ERM.44 p-M4x12-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
12
18
15
Adjustable handles ERM.44...
240103-C9
ERM.44 p-M4x12-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
12
18
15
Adjustable handles ERM.44...
240103-C17
ERM.44 p-M4x12-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
12
18
15
Adjustable handles ERM.44...
240105-C2
ERM.44 p-M4x16-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
16
18
16
Adjustable handles ERM.44...
240105-C6
ERM.44 p-M4x16-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
16
18
16
Adjustable handles ERM.44...
240105-C8
ERM.44 p-M4x16-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
16
18
16
Adjustable handles ERM.44...
240105-C9
ERM.44 p-M4x16-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
16
18
16
Adjustable handles ERM.44...
240105-C17
ERM.44 p-M4x16-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
16
18
16
Adjustable handles ERM.44...
240107-C2
ERM.44 p-M4x20-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
20
18
17
Adjustable handles ERM.44...
240107-C6
ERM.44 p-M4x20-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
20
18
17
Adjustable handles ERM.44...
240107-C8
ERM.44 p-M4x20-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
20
18
17
Adjustable handles ERM.44...
240107-C9
ERM.44 p-M4x20-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
20
18
17
Adjustable handles ERM.44...
240107-C17
ERM.44 p-M4x20-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
20
18
17
Adjustable handles ERM.44...
240109-C2
ERM.44 p-M4x25-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
25
18
18
Adjustable handles ERM.44...
240109-C6
ERM.44 p-M4x25-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
25
18
18
Adjustable handles ERM.44...
240109-C8
ERM.44 p-M4x25-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
25
18
18
Adjustable handles ERM.44...
240109-C9
ERM.44 p-M4x25-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
25
18
18
Adjustable handles ERM.44...
240109-C17
ERM.44 p-M4x25-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
25
18
18
Adjustable handles ERM.44...
240111-C2
ERM.44 p-M4x32-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
32
18
19
Adjustable handles ERM.44...
240111-C6
ERM.44 p-M4x32-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
32
18
19
Adjustable handles ERM.44...
240111-C8
ERM.44 p-M4x32-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
32
18
19
Adjustable handles ERM.44...
240111-C9
ERM.44 p-M4x32-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
32
18
19
Adjustable handles ERM.44...
240111-C17
ERM.44 p-M4x32-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
32
18
19
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表