目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VL.640 FP - 带螺纹的凸轮螺母
Elesa+Ganter
紧固旋钮
VL.640 FP VL.140 FP
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vl_640_fp_vl_140_fp/vl_640_fp.prj},{NB=Lobe knobs VL.640/60 FP-A-M12},{PARTNUMBER=174251},{DESCRIPTION=VL.640/60 FP-A-M12},{DIM01=61},{DIM02=M12},{DIM03=-},{DIM03X=0.00},{DIM04=30},{DIM05=16},{DIM06=25},{DIM07=24},{DIM08=18.1},{DIM08X=18.10},{DIM09=23},{DIM10=11},{DIM11=0.8},{DIM11X=0.80},{NDM=12},{KDM=10.106},{WEIGHT=111},{VERZ=31},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
[mm]
DIM03
dH7
[mm]
DIM04
l
[mm]
DIM05
B
[mm]
DIM06
d1
[mm]
DIM07
d2
[mm]
DIM08
d3
[mm]
DIM09
L
[mm]
DIM10
l2
[mm]
DIM11
Mold bases plastics
[mm]
WEIGHT
重量
[g]
Lobe knobs VL.640/50 FP-A
174111
VL.640/50 FP-A
50
-
-
29
13
20
18
-
21
10
-
72
Lobe knobs VL.640/50 FP-A...
174121
VL.640/50 FP-A-8
50
-
8
29
13
20
18
-
21
10
-
65
Lobe knobs VL.640/50 FP-A...
174131
VL.640/50 FP-A-10
50
-
10
29
13
20
18
-
21
10
-
60
Lobe knobs VL.640/50 FP-A...
174141
VL.640/50 FP-A-M8
50
M8
-
29
13
20
18
-
21
10
-
68
Lobe knobs VL.640/50 FP-A...
174151
VL.640/50 FP-A-M10
50
M10
-
29
13
20
18
-
21
10
-
61
Lobe knobs VL.640/50 FP-B
174161
VL.640/50 FP-B
50
-
-
29
13
20
18
-
21
10
-
72
Lobe knobs VL.640/60 FP-A
174211
VL.640/60 FP-A
61
-
-
30
16
25
24
-
23
11
-
126
Lobe knobs VL.640/60 FP-A...
174221
VL.640/60 FP-A-10
61
-
10
30
16
25
24
15.2
23
11
0.8
114
Lobe knobs VL.640/60 FP-A...
174231
VL.640/60 FP-A-12
61
-
12
30
16
25
24
18.1
23
11
0.8
110
Lobe knobs VL.640/60 FP-A...
174241
VL.640/60 FP-A-M10
61
M10
-
30
16
25
24
18.1
23
11
0.8
117
Lobe knobs VL.640/60 FP-A...
174251
VL.640/60 FP-A-M12
61
M12
-
30
16
25
24
18.1
23
11
0.8
111
Lobe knobs VL.640/60 FP-B
174261
VL.640/60 FP-B
61
-
-
30
16
25
24
-
23
11
-
126
Lobe knobs VL.640/70 FP-A
174311
VL.640/70 FP-A
70
-
-
33
18
30
30
-
25
12
-
190
Lobe knobs VL.640/70 FP-A...
174321
VL.640/70 FP-A-12
70
-
12
33
18
30
30
18.1
25
12
0.8
170
Lobe knobs VL.640/70 FP-A...
174331
VL.640/70 FP-A-14
70
-
14
33
18
30
30
21.4
25
12
1.5
160
Lobe knobs VL.640/70 FP-A...
174341
VL.640/70 FP-A-M12
70
M12
-
33
18
30
30
18.1
25
12
0.8
175
Lobe knobs VL.640/70 FP-B
174361
VL.640/70 FP-B
70
-
-
33
18
30
30
-
25
12
-
190
Lobe knobs VL.640/80 FP-A
174411
VL.640/80 FP-A
80
-
-
40
19
35
34
-
30
15
-
300
Lobe knobs VL.640/80 FP-A...
174421
VL.640/80 FP-A-14
80
-
14
40
19
35
34
18.1
30
15
0.8
270
Lobe knobs VL.640/80 FP-A...
174431
VL.640/80 FP-A-16
80
-
16
40
19
35
34
21.4
30
15
1.5
255
Lobe knobs VL.640/80 FP-A...
174441
VL.640/80 FP-A-M14
80
M14
-
40
19
35
34
18.1
30
15
0.8
274
Lobe knobs VL.640/80 FP-A...
174451
VL.640/80 FP-A-M16
80
M16
-
40
19
35
34
18.1
30
15
0.8
260
Lobe knobs VL.640/80 FP-B
174461
VL.640/80 FP-B
80
-
-
40
19
35
34
-
30
15
-
300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表