目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
EWNM-SST - Wing nuts
Elesa+Ganter
紧固旋钮
EWNM.SST
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/ewnm_sst/ewnm_sst_b.prj},{NB=Wing nuts EWNM-SST-48-M6},{PARTNUMBER=222012},{DESCRIPTION=EWNM-SST-48-M6},{DIM01=48},{DIM02=M6},{DIM02X=6.000},{DIM03=24},{DIM04=13.5},{DIM05=6.0},{DIM06=22},{DIM07=7.0},{DIM08=15},{DIM08X=15.000},{DIM09=-},{DIM09X=0.000},{DIM10=-},{DIM10X=0.000},{WEIGHT=41},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
b
[mm]
DIM08
h
[mm]
WEIGHT
重量
[g]
Wing nuts EWNM-SST-40-M5
222002
EWNM-SST-40-M5
40
M5
21
13.5
5.5
19
6.5
12
31
Wing nuts EWNM-SST-40-M6
222004
EWNM-SST-40-M6
40
M6
21
13.5
5.5
19
6.5
12
31
Wing nuts EWNM-SST-48-M6
222012
EWNM-SST-48-M6
48
M6
24
13.5
6.0
22
7.0
15
41
Wing nuts EWNM-SST-48-M8
222014
EWNM-SST-48-M8
48
M8
24
13.5
6.0
22
7.0
15
40
Wing nuts EWNM-SST-55-M8
222022
EWNM-SST-55-M8
55
M8
28
16.0
7.0
25
8.0
18
62
Wing nuts EWNM-SST-55-M10
222024
EWNM-SST-55-M10
55
M10
28
16.0
7.0
25
8.0
18
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表