目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ELK-B - 带螺纹的凸轮螺母
Elesa+Ganter
紧固旋钮
ELK.
ELK.-B
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/elk_combi/elk/elk.prj},{NB=Lobe knobs ELK.56 B-M10-C6},{PARTNUMBER=221431-C6},{DESCRIPTION=ELK.56 B-M10-C6},{DIM01=56},{DIM02=M10},{NDM=10},{KDM=8.376},{DIM03=29},{DIM04=26.5},{DIM05=11},{DIM06=13},{WEIGHT=39},{R=0.663},{G=0.118},{B=0.122},{D1=48.000},{ANG=99.300},{DST=7.65},{D2=3.5},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
重量
[g]
Lobe knobs ELK.45 B-M6-C1
221221-C1
ELK.45 B-M6-C1
45
M6
26
21.0
10
12
29
Lobe knobs ELK.45 B-M6-C1...
221221-C17
ELK.45 B-M6-C17
45
M6
26
21.0
10
12
29
Lobe knobs ELK.45 B-M6-C2
221221-C2
ELK.45 B-M6-C2
45
M6
26
21.0
10
12
29
Lobe knobs ELK.45 B-M6-C3
221221-C3
ELK.45 B-M6-C3
45
M6
26
21.0
10
12
29
Lobe knobs ELK.45 B-M6-C4
221221-C4
ELK.45 B-M6-C4
45
M6
26
21.0
10
12
29
Lobe knobs ELK.45 B-M6-C5
221221-C5
ELK.45 B-M6-C5
45
M6
26
21.0
10
12
29
Lobe knobs ELK.45 B-M6-C6
221221-C6
ELK.45 B-M6-C6
45
M6
26
21.0
10
12
29
Lobe knobs ELK.45 B-M8-C1
221226-C1
ELK.45 B-M8-C1
45
M8
26
21.0
10
13
30
Lobe knobs ELK.45 B-M8-C1...
221226-C17
ELK.45 B-M8-C17
45
M8
26
21.0
10
13
30
Lobe knobs ELK.45 B-M8-C2
221226-C2
ELK.45 B-M8-C2
45
M8
26
21.0
10
13
30
Lobe knobs ELK.45 B-M8-C3
221226-C3
ELK.45 B-M8-C3
45
M8
26
21.0
10
13
30
Lobe knobs ELK.45 B-M8-C4
221226-C4
ELK.45 B-M8-C4
45
M8
26
21.0
10
13
30
Lobe knobs ELK.45 B-M8-C5
221226-C5
ELK.45 B-M8-C5
45
M8
26
21.0
10
13
30
Lobe knobs ELK.45 B-M8-C6
221226-C6
ELK.45 B-M8-C6
45
M8
26
21.0
10
13
30
Lobe knobs ELK.56 B-M8-C1
221426-C1
ELK.56 B-M8-C1
56
M8
29
26.5
11
13
41
Lobe knobs ELK.56 B-M8-C1...
221426-C17
ELK.56 B-M8-C17
56
M8
29
26.5
11
13
41
Lobe knobs ELK.56 B-M8-C2
221426-C2
ELK.56 B-M8-C2
56
M8
29
26.5
11
13
41
Lobe knobs ELK.56 B-M8-C3
221426-C3
ELK.56 B-M8-C3
56
M8
29
26.5
11
13
41
Lobe knobs ELK.56 B-M8-C4
221426-C4
ELK.56 B-M8-C4
56
M8
29
26.5
11
13
41
Lobe knobs ELK.56 B-M8-C5
221426-C5
ELK.56 B-M8-C5
56
M8
29
26.5
11
13
41
Lobe knobs ELK.56 B-M8-C6
221426-C6
ELK.56 B-M8-C6
56
M8
29
26.5
11
13
41
Lobe knobs ELK.56 B-M10-C...
221431-C1
ELK.56 B-M10-C1
56
M10
29
26.5
11
13
39
Lobe knobs ELK.56 B-M10-C...
221431-C17
ELK.56 B-M10-C17
56
M10
29
26.5
11
13
39
Lobe knobs ELK.56 B-M10-C...
221431-C2
ELK.56 B-M10-C2
56
M10
29
26.5
11
13
39
Lobe knobs ELK.56 B-M10-C...
221431-C3
ELK.56 B-M10-C3
56
M10
29
26.5
11
13
39
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表