目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BT-SST - Fluted grip knobs
Elesa+Ganter
紧固旋钮
BT.
BT.S-INOX
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/bt_combi/bt_s_inox/bt_s_inox.prj},{NB=Fluted grip knobs BT.20-SST-M5},{PARTNUMBER=106521},{DESCRIPTION=BT.20-SST-M5},{DIM01=20},{DIM02=M5},{DIM03=16},{DIM04=11.5},{DIM05=11},{DIM06=6},{DIM07=5},{WEIGHT=6},{NDM=5.000},{KDM=4.134},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
WEIGHT
重量
[g]
Fluted grip knobs BT.16-S...
106321
BT.16-SST-M4
16
M4
13
11.0
9
5
6
5
Fluted grip knobs BT.20-S...
106521
BT.20-SST-M5
20
M5
16
11.5
11
6
5
6
Fluted grip knobs BT.25-S...
106621
BT.25-SST-M6
25
M6
19
16.0
15
8
8
9
Fluted grip knobs BT.32-S...
106721
BT.32-SST-M8
32
M8
22
17.0
21
9
10
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表