目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 30i - Angle Brackets, Zinc Die Casting, for Aluminum Profiles (i-Modular System), Type A without accessory
Elesa+Ganter
铝制型材
GN 30i Angle Brackets, Aluminum, for Aluminum Profiles (i-Modular System), with or without Accessory
Powered by
CAD模型選擇
{elesa_ganter/aluminum_profiles/gn30i/gn30i_a.prj},{NB=Winkel, Zink-Druckguss GN 30i-30606-A-ZW},{PARTNUMBER=GN 30i-30606-A-ZW},{SN=30},{SI=30},{LN=60},{LI=60},{N=6},{D=M6},{H1=3.5},{K=-},{OB=lackiert, weiß},{MAT=Zink-Druckguss},{WEIGHT=0.1300},{CTN=79070000},{ROHS=YES},{INFOEG=Produktdetails},{SX=24.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SN
Nominal dimension
[mm]
SI
Actual dimension
[mm]
LN
Nominal dimension
[mm]
LI
Actual dimension
[mm]
N
[mm]
D
For screw
ⁿ/ₐ
H1
[mm]
K
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Angle Bracket, Zinc Die C...
GN 30i-30306-A-ZW
30
30
30
30
6
M6
2.5
-
Painted, white
0.0470
79070000
YES
Angle Bracket, Zinc Die C...
GN 30i-30606-A-ZW
30
30
60
60
6
M6
3.5
-
Painted, white
0.1300
79070000
YES
Angle Bracket, Zinc Die C...
GN 30i-40408-A-ZW
40
40
40
40
8
M8
5.0
-
Painted, white
0.0850
79070000
YES
Angle Bracket, Zinc Die C...
GN 30i-40808-A-ZW
40
40
80
80
8
M8
5.0
-
Painted, white
0.2710
79070000
YES
Angle Bracket, Zinc Die C...
GN 30i-80808-A-ZW
80
74
80
76
8
M8
8.0
40
Painted, white
0.4070
79070000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表