目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 25b - Quick Release Connectors, Steel, for Aluminum Profiles (b-Modular System), Asymmetrical Mounting Studs
Elesa+Ganter
铝制型材
GN 25b Quick Release Connectors, Steel, for Aluminum Profiles (b-Modular System), Asymmetrical or Symmetrical Mounting Stud
Powered by
CAD模型選擇
{elesa_ganter/aluminum_profiles/gn25b/gn25b_a.prj},{NB=Schnellspannverbinder, Stahl GN 25b-8-A-R-SZ-4},{PARTNUMBER=GN 25b-8-A-R-SZ-4},{N=8},{G=4},{B=8},{D1=6.8},{D2=11},{L1=33.0},{L2=14.2},{L3=20},{M=18.0},{SW=4},{AM=12},{KEN=Nutenstein rechtwinklig},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0770},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
G
Bundle Pieces
ⁿ/ₐ
B
[mm]
D1
[mm]
D2
[mm]
L1
≈
[mm]
L2
≈
[mm]
L3
[mm]
M
[mm]
SW
[mm]
AM
Tightening torque
[Nm]
KEN
Coding
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Quick Release Connector, ...
GN 25b-8-A-P-SZ-4
8
4
8
6.8
11
33.0
14.2
20
18.0
4
12
Parallel T-nut
73182900
YES
Quick Release Connector, ...
GN 25b-8-A-R-SZ-4
8
4
8
6.8
11
33.0
14.2
20
18.0
4
12
Right-angle T-nut
73182900
YES
Quick Release Connector, ...
GN 25b-10-A-P-SZ-4
10
4
10
9.8
17
45.5
18.4
28
22.5
6
25
Parallel T-nut
73182900
YES
Quick Release Connector, ...
GN 25b-10-A-R-SZ-4
10
4
10
9.8
17
45.5
18.4
28
22.5
6
25
Right-angle T-nut
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表