目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 23b - Automatic Connectors, Steel, for Aluminum Profiles (b-Modular System), Coding S End Face Connection
Elesa+Ganter
铝制型材
GN 23b Automatic Connectors, Steel, for Aluminum Profiles (b-Modular System), Right-Angled or End Face Connection
Powered by
CAD模型選擇
{elesa_ganter/aluminum_profiles/gn23b/gn23b_s.prj},{NB=Automatikverbinder, Stahl GN 23b-8S-S-SZ-4},{PARTNUMBER=GN 23b-8S-S-SZ-4},{N=8},{G=4},{D1=S11},{D2=M6},{L1=32},{L2=26.0},{SW1=5},{SW2=T40},{P=schwer},{KEN=stirnseitige Verbindung},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.1080},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
G
Bundle Pieces
ⁿ/ₐ
D1
Self-forming thread
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L2
[mm]
SW1
[mm]
SW2
[mm]
P
Profile type
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Automatic Connector, Stee...
GN 23b-8S-S-SZ-4
8
4
S11
M6
32
26.0
5
T40
Heavy
73181900
YES
Automatic Connector, Stee...
GN 23b-10L-S-SZ-4
10
4
S13
M8
36
26.0
6
T50
Light
73181900
YES
Automatic Connector, Stee...
GN 23b-10S-S-SZ-4
10
4
S12
M8
36
26.0
6
T50
Heavy
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表