目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SFP+a-EX - Breather caps with splash guard and flat dipstick
Elesa+Ganter
液压系统附件
SFP+a-EX
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/sfp_a_ex/sfp_a_ex_asmtab.prj},{NB=Breather caps with splash guard and flat dipstick SFP.40-3/4+a-EX},{PARTNUMBER=53862-R-EX},{DESCRIPTION=SFP.40-3/4+a-EX},{DIM01=G 3/4},{DIM02=42},{DIM03=35.5},{DIM04=18},{DIM05=11.5},{DIM06=184},{WEIGHT=42},{NDM=26.440},{D3=0.000},{D4=0.000},{H1=0.000},{ZZ=10.000},{A=15.000},{HH=20.000},{X=2.000},{TYP=1.000},{PPATH=sfp_a_ex_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
h
[mm]
DIM06
A
[mm]
WEIGHT
重量
[g]
Breather caps with splash...
53842-R-EX
SFP.30-3/8+a-EX
G 3/8
31
29.0
10
9.5
188
30
Breather caps with splash...
53852-R-EX
SFP.30-1/2+a-EX
G 1/2
31
29.0
12
9.5
188
30
Breather caps with splash...
53862-R-EX
SFP.40-3/4+a-EX
G 3/4
42
35.5
18
11.5
184
42
Breather caps with splash...
53848-R-EX
SFP.30-3/8+F FOAM+a-EX
G 3/8
31
29.0
10
9.5
188
30
Breather caps with splash...
53858-R-EX
SFP.30-1/2+F FOAM+a-EX
G 1/2
31
29.0
12
9.5
188
30
Breather caps with splash...
53868-R-EX
SFP.40-3/4+F FOAM+a-EX
G 3/4
42
35.5
18
11.5
184
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表