目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SFP+a - Breather plugs with splash guard and dipstick
Elesa+Ganter
液压系统附件
SFP+a
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/sfp_a/sfp_a_asmtab.prj},{NB=Breather plugs with splash guard and dipstick SFP.70-2+F+a-C9},{PARTNUMBER=54879-C9},{DESCRIPTION=SFP.70-2+F+a-C9},{DIM01=G 2},{DIM02=70},{DIM03=59.0},{DIM04=23},{DIM05=-},{DIM06=-},{DIM07=17.0},{DIM08=-},{DIM09=179},{WEIGHT=110},{NDM=59.614},{D3=0.000},{D4=0.000},{H1=0.000},{ZZ=12.000},{A=18.000},{HH=34.000},{X=4.500},{TYP=2.000},{VER=2},{PPATH=sfp_a_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
d3
[mm]
DIM06
d4
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
a
[mm]
WEIGHT
重量
[g]
Breather plugs with splas...
53946
SFP.30-16x1.5+a
M16x1.5
31
29.5
10
-
-
9.5
-
188
30
Breather plugs with splas...
53946-C9
SFP.30-16x1.5+a-C9
M16x1.5
31
29.5
10
-
-
9.5
-
188
30
Breather plugs with splas...
53966
SFP.30-18x1.5+a
M18x1.5
31
29.5
10
-
-
9.5
-
188
30
Breather plugs with splas...
53966-C9
SFP.30-18x1.5+a-C9
M18x1.5
31
29.5
10
-
-
9.5
-
188
30
Breather plugs with splas...
53983
SFP.30-20x1.5+a
M20x1.5
31
29.5
12
-
-
9.5
-
188
31
Breather plugs with splas...
53983-C9
SFP.30-20x1.5+a-C9
M20x1.5
31
29.5
12
-
-
9.5
-
188
31
Breather plugs with splas...
53993
SFP.30-22x1.5+a
M22x1.5
31
29.5
12
-
-
9.5
-
188
31
Breather plugs with splas...
53993-C9
SFP.30-22x1.5+a-C9
M22x1.5
31
29.5
12
-
-
9.5
-
188
31
Breather plugs with splas...
53936
SFP.30-1/4+a
G 1/4
31
29.5
8
-
-
9.5
-
188
30
Breather plugs with splas...
53936-C9
SFP.30-1/4+a-C9
G 1/4
31
29.5
8
-
-
9.5
-
188
30
Breather plugs with splas...
54011
SFP.30-3/8+a
G 3/8
31
29.5
10
-
-
9.5
-
188
30
Breather plugs with splas...
54011-C9
SFP.30-3/8+a-C9
G 3/8
31
29.5
10
-
-
9.5
-
188
30
Breather plugs with splas...
54111
SFP.30-1/2+a
G 1/2
31
29.5
12
-
-
9.5
-
188
30
Breather plugs with splas...
54111-C9
SFP.30-1/2+a-C9
G 1/2
31
29.5
12
-
-
9.5
-
188
30
Breather plugs with splas...
54211
SFP.40-3/4+a
G 3/4
42
36.5
18
-
-
11.5
-
184
42
Breather plugs with splas...
54211-C9
SFP.40-3/4+a-C9
G 3/4
42
36.5
18
-
-
11.5
-
184
42
Breather plugs with splas...
54311
SFP.40-1+a
G 1
42
36.5
23
-
-
11.5
-
184
44
Breather plugs with splas...
54311-C9
SFP.40-1+a-C9
G 1
42
36.5
23
-
-
11.5
-
184
44
Breather plugs with splas...
54411
SFP.57-11/4+a
G 1 1/4
57
44.0
28
-
-
16.0
-
184
63
Breather plugs with splas...
54411-C9
SFP.57-11/4+a-C9
G 1 1/4
57
44.0
28
-
-
16.0
-
184
63
Breather plugs with splas...
54511
SFP.57-11/2+a
G 1 1/2
57
44.0
28
-
-
16.0
-
184
65
Breather plugs with splas...
54511-C9
SFP.57-11/2+a-C9
G 1 1/2
57
44.0
28
-
-
16.0
-
184
65
Breather plugs with splas...
54877
SFP.70-2+a
G 2
70
59.0
23
-
-
17.0
-
179
106
Breather plugs with splas...
54877-C9
SFP.70-2+a-C9
G 2
70
59.0
23
-
-
17.0
-
179
106
Breather plugs with splas...
53956
SFP.30-16x1.5+F+a
M16x1.5
31
29.5
10
-
-
9.5
-
188
34
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表