目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MH. - Plates with graphic symbols for oil plugs
Elesa+Ganter
液压系统附件
MH.
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/mh/mh.prj},{NB=Plates with graphic symbols for oil plugs MH.22-C},{PARTNUMBER=39523},{DESCRIPTION=MH.22-C},{DIM01=17.0},{TYP=2.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
M
[mm]
Plates with graphic symbo...
39501
MH.19-N
15.0
Plates with graphic symbo...
39503
MH.22-N
17.0
Plates with graphic symbo...
39505
MH.26-N
20.5
Plates with graphic symbo...
39507
MH.32-N
25.0
Plates with graphic symbo...
39509
MH.38-N
31.0
Plates with graphic symbo...
39521
MH.19-C
15.0
Plates with graphic symbo...
39523
MH.22-C
17.0
Plates with graphic symbo...
39525
MH.26-C
20.5
Plates with graphic symbo...
39527
MH.32-C
25.0
Plates with graphic symbo...
39529
MH.38-C
31.0
Plates with graphic symbo...
39541
MH.19-S
15.0
Plates with graphic symbo...
39543
MH.22-S
17.0
Plates with graphic symbo...
39545
MH.26-S
20.5
Plates with graphic symbo...
39547
MH.32-S
25.0
Plates with graphic symbo...
39549
MH.38-S
31.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表