目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 742 1 OS - Threaded plugs, Coding 1 without vent drilling, Type OS neutral
Elesa+Ganter
液压系统附件
GN 742
GN 742 Coding 1
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn742/gn742_1/gn742_1_os.prj},{NB=Verschlussschraube GN 742-32-M26x1,5-OS-1},{PARTNUMBER=GN 742-32-M26x1,5-OS-1},{D=30.500},{D1=32},{D2=M26x1,5},{VERS=2},{D2X='G 3/4','M26x1.5','M27x1.5'},{NDMX=26.000},{NDM=26.000},{D3=2},{P=1.500},{D4=M5},{L1=17.0},{L2=9.0},{T=8},{LX1=2.000},{L3=8},{S=27},{E=31.2},{D2K=18.160},{D4G=5},{D4K=4.134},{LX=1.000},{V1=1},{WEIGHT=0.0270},{CTN=83099090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Screw threads
ⁿ/ₐ
D3
Vent drilling
[mm]
D4
Screw threads
ⁿ/ₐ
L1
[mm]
L2
[mm]
T
[mm]
S
[mm]
E
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug GN 742-19-G...
GN 742-19-G1/4-OS-1
19
G1/4
2
M5
15.5
8.0
8
15
17.3
0.0069
83099090
YES
Threaded plug GN 742-19-M...
GN 742-19-M14x1,5-OS-1
19
M14x1,5
2
M5
15.5
8.0
8
15
17.3
0.0069
83099090
YES
Threaded plug GN 742-22-G...
GN 742-22-G3/8-OS-1
22
G3/8
2
M5
15.5
8.0
8
18
20.8
0.0100
83099090
YES
Threaded plug GN 742-22-M...
GN 742-22-M16x1,5-OS-1
22
M16x1,5
2
M5
15.5
8.0
8
18
20.8
0.0100
83099090
YES
Threaded plug GN 742-26-G...
GN 742-26-G1/2-OS-1
26
G1/2
2
M5
16.0
8.5
8
21
24.3
0.0180
83099090
YES
Threaded plug GN 742-26-M...
GN 742-26-M20x1,5-OS-1
26
M20x1,5
2
M5
16.0
8.5
8
21
24.3
0.0150
83099090
YES
Threaded plug GN 742-32-G...
GN 742-32-G3/4-OS-1
32
G3/4
2
M5
17.0
9.0
8
27
31.2
0.0260
83099090
YES
Threaded plug GN 742-32-M...
GN 742-32-M26x1,5-OS-1
32
M26x1,5
2
M5
17.0
9.0
8
27
31.2
0.0270
83099090
YES
Threaded plug GN 742-32-M...
GN 742-32-M27x1,5-OS-1
32
M27x1,5
2
M5
17.0
9.0
8
27
31.2
0.0280
83099090
YES
Threaded plug GN 742-40-G...
GN 742-40-G1-OS-1
40
G1
2
M5
19.5
11.0
8
32
37.0
0.0470
83099090
YES
Threaded plug GN 742-40-M...
GN 742-40-M33x1,5-OS-1
40
M33x1,5
2
M5
19.5
11.0
8
32
37.0
0.0010
83099090
YES
Threaded plug GN 742-50-G...
GN 742-50-G11/4-OS-1
50
G11/4
2
M5
21.0
12.0
8
41
47.3
0.0800
83099090
YES
Threaded plug GN 742-50-M...
GN 742-50-M40x1,5-OS-1
50
M40x1,5
2
M5
21.0
12.0
8
41
47.3
0.0020
83099090
YES
Threaded plug GN 742-50-M...
GN 742-50-M42x1,5-OS-1
50
M42x1,5
2
M5
21.0
12.0
8
41
47.3
0.0080
83099090
YES
Threaded plug GN 742-50-M...
GN 742-50-M42x2-OS-1
50
M42x2
2
M5
21.0
12.0
8
41
47.3
0.0020
83099090
YES
Threaded plug GN 742-60-G...
GN 742-60-G11/2-OS-1
60
G11/2
2
M5
22.0
13.0
8
50
57.7
0.1200
83099090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表