您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 738 - Magnetic plugs, up to 120 °C
Elesa+Ganter
液压系统附件
GN 738
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn738/gn738.prj},{NB=Magnetstopfen GN 738-32-M26x1,5},{PARTNUMBER=GN 738-32-M26x1,5},{D1=32},{D2VIS=M26x1,5},{D2X='1','G3/4','2','M26x1,5','3','M27x1,5'},{CHG=1.320},{CHM2=1.200},{CHM3=1.200},{CHM4=0.000},{D3=6},{E=31.3},{L1=9.0},{L2=24.0},{L3=32.0},{S=27},{D2G=26.441},{D2M=27.000},{RDICHTUNG=30.500},{VDICHTUNG=1.000},{V1=2.000},{WEIGHT=0.0350},{CTN=83099090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2VIS
Thread
ⁿ/ₐ
D3
[mm]
E
≈
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
D2
Thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Magnetic plug GN 738-19-G...
GN 738-19-G1/4
19
G1/4
6
17.3
8.0
23.0
30.5
15
1
0.0160
83099090
YES
Magnetic plug GN 738-19-M...
GN 738-19-M14x1,5
19
M14x1,5
6
17.3
8.0
23.0
30.5
15
2
0.0120
84879090
YES
Magnetic plug GN 738-22-G...
GN 738-22-G3/8
22
G3/8
6
20.8
8.0
23.0
30.5
18
1
0.0170
83099090
YES
Magnetic plug GN 738-22-M...
GN 738-22-M16x1,5
22
M16x1,5
6
20.8
8.0
23.0
30.5
18
2
0.0200
83099090
YES
Magnetic plug GN 738-26-G...
GN 738-26-G1/2
26
G1/2
6
24.3
8.5
23.5
31.0
21
1
0.0280
83099090
YES
Magnetic plug GN 738-26-M...
GN 738-26-M20x1,5
26
M20x1,5
6
24.3
8.5
23.5
31.0
21
2
0.0200
83099090
YES
Magnetic plug GN 738-32-G...
GN 738-32-G3/4
32
G3/4
6
31.3
9.0
24.0
32.0
27
1
0.0340
83099090
YES
Magnetic plug GN 738-32-M...
GN 738-32-M26x1,5
32
M26x1,5
6
31.3
9.0
24.0
32.0
27
2
0.0350
83099090
YES
Magnetic plug GN 738-32-M...
GN 738-32-M27x1,5
32
M27x1,5
6
31.3
9.0
24.0
32.0
27
3
0.0360
83099090
YES
Magnetic plug GN 738-40-G...
GN 738-40-G1
40
G1
6
37.0
11.0
26.0
34.5
32
1
0.0550
83099090
YES
Magnetic plug GN 738-40-M...
GN 738-40-M33x1,5
40
M33x1,5
6
37.0
11.0
26.0
34.5
32
2
0.0340
83099090
YES
Magnetic plug GN 738-50-G...
GN 738-50-G11/4
50
G11/4
6
47.3
12.0
27.0
37.0
41
1
0.0913
83099090
YES
Magnetic plug GN 738-50-M...
GN 738-50-M40x1,5
50
M40x1,5
6
47.3
12.0
27.0
37.0
41
2
0.0890
83099090
YES
Magnetic plug GN 738-50-M...
GN 738-50-M42x1,5
50
M42x1,5
6
47.3
12.0
27.0
37.0
41
3
0.0920
83099090
YES
Magnetic plug GN 738-50-M...
GN 738-50-M42x2
50
M42x2
6
47.3
12.0
27.0
37.0
41
4
0.0915
83099090
YES
Magnetic plug GN 738-60-G...
GN 738-60-G11/2
60
G11/2
6
57.7
13.0
28.0
37.0
50
1
0.1280
83099090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 31101 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), s...
Bossard Catalog
26.01.2023
TMA. - Magnetic plugs
Elesa
24.06.2024
GN 742 1 AS - Threaded plugs, Coding 1 without vent drilling, Type AS with...
Elesa+Ganter
21.06.2024
GN 741 1 AS - Threaded plugs, Coding 1 without vent drilling, Type ES with ...
Elesa+Ganter
21.06.2024
GN 880 MS - Oil drain valves, Type K, with plastic protective cap and retai...
Elesa+Ganter
21.06.2024
GN 741 1 AS - Threaded plugs, Coding 1 without vent drilling, Type AS with...
Elesa+Ganter
21.06.2024
GN 880 ST - Oil drain valves, Type K, with plastic protective cap and retai...
Berger Tools
24.05.2023
GN 738.1 - Magnetic plugs, up to 180 °C
Elesa+Ganter
21.06.2024
DIN 908 - Threaded plugs, Type AA, with gasket in aluminium
Elesa+Ganter
21.06.2024
301317 - MAGNET PLUG BSP HOLLOW HEX WITH ELASTOMER SEAL ISO 1179 PORT
FOR Fittings
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表