目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F7-N-HT - Duroplast wheels
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.F7-N-HT
Powered by
CAD模型選擇
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_f7_n_ht/re_f7_n_ht_asmtab.prj},{NB=Duroplast wheels RE.F7-100-FBL-N-HT},{CODE=448685},{DESCRIPTION=RE.F7-100-FBL-N-HT},{DIM01=100},{DIM02=73},{DIM03=12},{DIM04=-},{DIM05=-},{DIM06=35},{DIM07=128},{DIM08=-},{DIM09=-},{DIM10=-},{DIM11=-},{DIM12=-},{DIM13=35},{DIM14=1300},{DIM15=2000},{WEIGHT=720},{VER=2},{PPATH=assemblies/re_f7_n_ht_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
H
[mm]
DIM08
B
[mm]
DIM09
L
[mm]
DIM10
s
[mm]
DIM11
b1
[mm]
DIM12
b2
[mm]
DIM13
b3
[mm]
DIM14
Rolling resistance
[N]
DIM15
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Duroplast wheelsRE.F7-080...
448556
RE.F7-080-SBL-N-HT
80
-
-
45
60
35
107
100
85
9
75
80
40
1250
1500
710
Duroplast wheelsRE.F7-100...
448561
RE.F7-100-SBL-N-HT
100
-
-
45
60
35
128
100
85
9
75
80
35
1300
2000
850
Duroplast wheelsRE.F7-080...
448683
RE.F7-080-FBL-N-HT
80
73
12
-
-
35
107
-
-
-
-
-
40
1250
1500
620
Duroplast wheelsRE.F7-100...
448685
RE.F7-100-FBL-N-HT
100
73
12
-
-
35
128
-
-
-
-
-
35
1300
2000
720
Duroplast wheelsRE.F7-080...
448701
RE.F7-080-SBL-SST-N-HT
80
-
-
45
60
35
107
100
85
9
75
80
40
1250
1500
710
Duroplast wheelsRE.F7-100...
448706
RE.F7-100-SBL-SST-N-HT
100
-
-
45
60
35
128
100
85
9
75
80
35
1300
2000
790
Duroplast wheelsRE.F7-080...
448851
RE.F7-080-FBL-SST-N-HT
80
73
12
-
-
73
107
-
-
-
-
-
40
1250
1500
620
Duroplast wheelsRE.F7-100...
448856
RE.F7-100-FBL-SST-N-HT
100
73
12
-
-
73
128
-
-
-
-
-
35
1300
2000
720
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表