目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCR - Oil fill plugs
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
TCR
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/tcr/tcr.prj},{NB=Oil fill plugs TCR.40x1.5},{CODE=158691},{DESCRIPTION=TCR.40x1.5},{DIM01=M40x1.5},{DIM02=14},{DIM03=46},{DIM04=53.5},{DIM05=26},{DIM06=38.0},{DIM07=0},{WEIGHT=19},{MX=40.000},{VER=3},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
s
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
DIM06
M
[mm]
WEIGHT
Weight
[g]
Oil fill plugs TCR.14x1.5
158685
TCR.14x1.5
M14x1.5
9
19
22.0
17
15.0
4
Oil fill plugs TCR.16x1.5
158686
TCR.16x1.5
M16x1.5
10
22
25.5
18
17.0
6
Oil fill plugs TCR.20x1.5
158687
TCR.20x1.5
M20x1.5
11
27
32.0
20
20.5
8
Oil fill plugs TCR.26x1.5
158688
TCR.26x1.5
M26x1.5
12
32
37.0
22
25.0
14
Oil fill plugs TCR.27x1.5
158689
TCR.27x1.5
M27x1.5
12
32
37.0
22
25.0
14
Oil fill plugs TCR.33x1.5
158690
TCR.33x1.5
M33x1.5
13
38
44.0
23
31.0
18
Oil fill plugs TCR.40x1.5
158691
TCR.40x1.5
M40x1.5
14
46
53.5
26
38.0
19
Oil fill plugs TCR.42x2
158692
TCR.42x2
M42x2
15
46
53.5
26
38.0
21
Oil fill plugs TCR.1/4
158695
TCR.1/4
G 1/4
9
19
22.0
17
15.0
4
Oil fill plugs TCR.3/8
158696
TCR.3/8
G 3/8
9
22
25.5
18
17.0
6
Oil fill plugs TCR.1/2
158697
TCR.1/2
G 1/2
11
27
32.0
20
20.5
8
Oil fill plugs TCR.3/4
158698
TCR.3/4
G 3/4
12
32
37.0
22
25.0
14
Oil fill plugs TCR.1
158699
TCR.1
G 1
13
38
44.0
23
31.0
18
Oil fill plugs TCR.1 1/4
158711
TCR.1 1/4
G1 1/4
14
46
53.5
26
38.0
32
Oil fill plugs TCR.1 1/2
158713
TCR.1 1/2
G1 1/2
15
55
63.5
28
46.0
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表