目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NCN. - Claps for clamping bolts with threated insert
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
NCN.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/ncn/ncn.prj},{NB=Claps for clamping bolts with threated insert NCN.15-M6},{MODELLO=1201},{AX=14.0},{A=14},{F=15},{PX=10.0},{P=10},{M=M6},{SW=12},{NDM=6},{CODE=GG.AU201},{DESCRIPTION=NCN.15-M6},{DIM01=15},{DIM02=14},{DIM03=10},{DIM04=M6},{WEIGHT=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
h
[mm]
DIM03
h1
[mm]
DIM04
For plunger
ⁿ/ₐ
WEIGHT
Weight
[g]
Claps for clamping bolts ...
GG.AU200
NCN.12-M5
12
11
8.5
M5
4
Claps for clamping bolts ...
GG.AU201
NCN.15-M6
15
14
10
M6
8
Claps for clamping bolts ...
GG.AU202
NCN.19-M8
19
18
12.3
M8
17
Claps for clamping bolts ...
GG.AU203
NCN.24-M10
24
23.5
16.5
M10
20
Claps for clamping bolts ...
GG.AU204
NCN.26-M12
26
26
17.5
M12
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表