目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MM-SI - Proximity sensors for pneumatic clamping tools
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MM-SI
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mm_si/mm_si.prj},{NB=Proximity sensors for pneumatic clamping tools MM-SI-32(MM-BL-32)},{CODE=MM.28032},{DESCRIPTION=MM-SI-32},{PER=MM-BL-32},{DIM01=16},{DIM02=M12x1},{DIM03=57.5},{DIM04=41},{DIM05=10},{L3X=10.0},{WEIGHT=26},{PERX='MM-BL-32', 'MM-BI-32', 'MM-BC-32'},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l1 -0.2
[mm]
DIM04
l2
[mm]
DIM05
l3
[mm]
WEIGHT
Weight
[g]
Proximity sensors for pne...
MM.28020
MM-SI-20
8
M12x1
42.0
26
110
20
Proximity sensors for pne...
MM.28032
MM-SI-32
16
M12x1
57.5
41
10
26
Proximity sensors for pne...
MM.28040
MM-SI-40
16
M12x1
73.0
48
10
31
Proximity sensors for pne...
MM.28050
MM-SI-40
16
M12x1
73.0
48
10
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MM BL - ELESA-Pneumatic toggle clamps
Elesa
24.06.2024
MM-CC - ELESA-Guide bushes
Elesa
24.06.2024
MM-A-RG - ELESA-Y-Supports for locking screws
Elesa
24.06.2024
11006256-11006245 - Proximity switch with LED, pluggable / screwable
Afag
02.11.2021
MM-SBA - ELESA-Fixing clamps
Elesa
24.06.2024
MM-CS - ELESA-Cable with M12x1 connector
Elesa
24.06.2024
IN - Inductive Proximity Switches
SCHUNK
06.07.2023
MM-RG - ELESA-Locking screws
Elesa
24.06.2024
K0581 - Stop, adjustable with end position feedback
KIPP
11.06.2024
PSMMD3, PSMM4 - Proximity Sensors - Extra Small Type (Degree of Protection)
Misumi
02.06.2021
EST/RST - Magnetic switch EST/RST
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
Magnetic switch EST_RST - Magnetic switch EST/RST
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
1547450000 - IE-CL240W-PP-REMOTE
Weidmüller
22.01.2024
MM-A-RG1 - ELESA-I-Supports for locking screws
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表