目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CMM. - Hinges
Elesa
GENERAL CATALOGUE
Hinges and connections
Metal hinges
CMM.
Powered by
CAD模型選擇
{elesa/general_catalogue/11/2_metal_hinges/cmm/cmm_asmtab.prj},{NB=Hinges CMM-L-B.60-90-SH-8(0)},{CODE=428712},{DESCRIPTION=CMM-L-B.60-90-SH-8},{VERS1=2},{ROT=0},{DIM01=60},{DIM02=90},{DIM03=36},{DIM04=63},{DIM05=18},{F2=18.000},{DIM06=45},{F3=45.000},{DIM07=15.0},{DIM08=8.5},{DIM09=8},{DIM10=26.0},{DIM11=56.0},{DIM12=8},{DIM13=-},{DIM14=-},{LL=0.000},{DIM15=8.3},{D3=8.3},{DIM16=16.5},{D4=16.5},{WEIGHT=230},{L=21.8},{K=2.5},{R=7.0},{L1=7.5},{K1=4},{A=14.0},{B=15.0},{NDM=0},{C=4.0},{VERS=2},{ROT1=90},{PPATH=cmm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
B
[mm]
DIM03
f
[mm]
DIM04
f1
[mm]
DIM05
f2
[mm]
DIM06
f3
[mm]
DIM07
H
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
b1
[mm]
DIM11
b2
[mm]
DIM12
d
[mm]
DIM13
d2
ⁿ/ₐ
DIM14
l
[mm]
DIM15
d3
[mm]
DIM16
d4
[mm]
WEIGHT
Weight
[g]
Hinges CMM.30-SH-4(0)
428411
CMM.30-SH-4
30
30
18
18
-
-
7.5
4.5
4
11.0
11.0
3
-
-
4.3
8.5
20
Hinges CMM.40-SH-5(0)
428511
CMM.40-SH-5
40
40
25
25
-
-
9.0
5.5
5
14.0
14.0
4
-
-
5.3
10.5
40
Hinges CMM.40-p-M5x12(0)
428521
CMM.40-p-M5x12
40
40
25
25
-
-
9.0
5.5
5
14.0
14.0
4
M5
12
-
-
63
Hinges CMM.50-SH-6(0)
428611
CMM.50-SH-6
50
50
30
30
-
-
11.5
6.5
6
18.5
18.5
6
-
-
6.4
12.5
80
Hinges CMM-L-B.50-63-SH-6...
428612
CMM-L-B.50-63-SH-6
50
63
30
43
15
28
11.5
6.5
6
21.0
28.0
6
-
-
6.4
12.5
105
Hinges CMM-L-A.50-76-SH-6...
428613
CMM-L-A.50-76-SH-6
50
76
30
56
28
28
11.5
6.5
6
34.0
34.0
6
-
-
6.4
12.5
122
Hinges CMM.50-p-M6x12(0)
428621
CMM.50-p-M6x12
50
50
30
30
-
-
11.5
6.5
6
18.0
18.0
6
M6
12
-
-
100
Hinges CMM-L-B.50-63-p-M6...
428622
CMM-L-B.50-63-p-M6x12
50
63
30
43
15
28
11.5
6.5
6
21.0
34.0
6
M6
12
-
-
120
Hinges CMM-L-A.50-76-p-M6...
428623
CMM-L-A.50-76-p-M6x12
50
76
30
56
28
28
11.5
6.5
6
34.0
34.0
6
M6
12
-
-
189
Hinges CMM.60-SH-8(0)
428711
CMM.60-SH-8
60
60
36
36
-
-
15.0
8.5
8
21.5
21.5
8
-
-
8.3
16.5
170
Hinges CMM-L-B.60-90-SH-8...
428712
CMM-L-B.60-90-SH-8
60
90
36
63
18
45
15.0
8.5
8
26.0
56.0
8
-
-
8.3
16.5
230
Hinges CMM-L-A.60-120-SH-...
428713
CMM-L-A.60-120-SH-8
60
120
36
90
45
45
15.0
8.5
8
56.0
56.0
8
-
-
8.3
16.5
313
Hinges CMM.60-p-M8x14(0)
428721
CMM.60-p-M8x14
60
60
36
36
-
-
15.0
8.5
8
21.0
21.0
8
M8
14
-
-
210
Hinges CMM-L-B.60-90-p-M8...
428722
CMM-L-B.60-90-p-M8x14
60
90
36
63
18
45
15.0
8.5
8
26.0
56.0
8
M8
14
-
-
275
Hinges CMM-L-A.60-120-p-M...
428723
CMM-L-A.60-120-p-M8x14
60
120
36
90
45
45
15.0
8.5
8
56.0
56.0
8
M8
14
-
-
365
Hinges CMM.30-SH-4-CR(0)
428414
CMM.30-SH-4-CR
30
30
18
18
-
-
7.5
4.5
4
11.0
11.0
3
-
-
4.3
8.5
20
Hinges CMM.40-SH-5-CR(0)
428514
CMM.40-SH-5-CR
40
40
25
25
-
-
9.0
5.5
5
14.0
14.0
4
-
-
5.3
10.5
40
Hinges CMM.50-SH-6-CR(0)
428614
CMM.50-SH-6-CR
50
50
30
30
-
-
11.5
6.5
6
18.5
18.5
6
-
-
6.4
12.5
80
Hinges CMM.60-SH-8-CR(0)
428714
CMM.60-SH-8-CR
60
60
36
36
-
-
15.0
8.5
8
21.5
21.5
8
-
-
8.3
16.5
170
Hinges CMM.40-p-M5x12-CR(...
428524
CMM.40-p-M5x12-CR
40
40
25
25
-
-
9.0
5.5
5
14.0
14.0
4
M5
12
-
-
63
Hinges CMM.50-p-M6x12-CR(...
428624
CMM.50-p-M6x12-CR
50
50
30
30
-
-
11.5
6.5
6
18.0
18.0
6
M6
12
-
-
100
Hinges CMM.60-p-M8x14-CR(...
428724
CMM.60-p-M8x14-CR
60
60
36
36
-
-
15.0
8.5
8
21.0
21.0
8
M8
14
-
-
210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表