目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 6226-A3 - Stainless steel spacers
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 6226
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_6226/gn_6226_a3.prj},{NB=Stainless steel spacers GN 6226-34-100-A3-MT-H},{CODE=GN.33052},{DESCRIPTION=GN 6226-34-100-A3-MT-H},{DIM01=34},{DIM02=M 8},{DIM03=M 10},{DIM04=30},{DIM05=34.8},{DIM06=100},{DIM07=20},{WEIGHT=676},{D1=34},{L=100},{LX=96.800},{D2=M8},{D2X=8.000},{D3=M10},{D3X=10.000},{D4=30},{D5=34.8},{T=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2 Through hole for screw
ⁿ/ₐ
DIM03
d3
ⁿ/ₐ
DIM04
d4
[mm]
DIM05
d5
[mm]
DIM06
I ±0.2
[mm]
DIM07
t min.
[mm]
WEIGHT
Weight
[g]
Stainless steel spacers G...
GN.33010
GN 6226-22-30-A3-MT-H
22
M 5
M 6
18
22.8
30
12
83
Stainless steel spacers G...
GN.33012
GN 6226-22-50-A3-MT-H
22
M 5
M 6
18
22.8
50
12
141
Stainless steel spacers G...
GN.33030
GN 6226-28-50-A3-MT-H
28
M 6
M 8
24
28.8
50
16
228
Stainless steel spacers G...
GN.33032
GN 6226-28-75-A3-MT-H
28
M 6
M 8
24
28.8
75
16
344
Stainless steel spacers G...
GN.33050
GN 6226-34-50-A3-MT-H
34
M 8
M 10
30
34.8
50
20
335
Stainless steel spacers G...
GN.33052
GN 6226-34-100-A3-MT-H
34
M 8
M 10
30
34.8
100
20
676
Stainless steel spacers G...
GN.33009
GN 6226-22-30-A3-MT-E
22
M 5
M 6
18
22.8
30
12
83
Stainless steel spacers G...
GN.33011
GN 6226-22-50-A3-MT-E
22
M 5
M 6
18
22.8
50
12
141
Stainless steel spacers G...
GN.33029
GN 6226-28-50-A3-MT-E
28
M 6
M 8
24
28.8
50
16
228
Stainless steel spacers G...
GN.33031
GN 6226-28-75-A3-MT-E
28
M 6
M 8
24
28.8
75
16
344
Stainless steel spacers G...
GN.33049
GN 6226-34-50-A3-MT-E
34
M 8
M 10
30
34.8
50
20
335
Stainless steel spacers G...
GN.33051
GN 6226-34-100-A3-MT-E
34
M 8
M 10
30
34.8
100
20
676
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表