目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
L.652-p - T-Handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
L.652
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/l_652_combi/175_l652_p.prj},{NB=T-Handles L.652/55 p-M8x20-C9},{CODE=32439},{DESCRIPTION=L.652/55 p-M8x20-C9},{DIM01=56.5},{DIM02=M8},{DIM03=15},{DIM04=33.0},{DIM05=21.5},{DIM06=20},{DIM07=3300},{WEIGHT=28},{LL1=15},{S=15.000},{S1=18.000},{NDM=8.000},{KDM=6.466},{R1=252.835},{R2=23.000},{R3=3.000},{R4=6.000},{R5=190.065},{R6=2.000},{D2=10.000},{COLOR=0.38,0.38,0.38,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
S
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
l
[mm]
DIM07
F
[N]
WEIGHT
Weight
[g]
T-Handles L.652/40 p-M5x1...
32425
L.652/40 p-M5x16-C9
41.0
M5
13
28.0
18.5
16
2500
15
T-Handles L.652/40 p-M5x2...
32423
L.652/40 p-M5x20-C9
41.0
M5
13
28.0
18.5
20
2500
16
T-Handles L.652/40 p-M6x2...
32429
L.652/40 p-M6x20-C9
41.0
M6
13
28.0
18.5
20
2500
17
T-Handles L.652/40 p-M6x2...
32424
L.652/40 p-M6x25-C9
41.0
M6
13
28.0
18.5
25
2500
18
T-Handles L.652/55 p-M5x1...
32427
L.652/55 p-M5x10-C6
56.5
M5
15
33.0
21.5
10
2500
26
T-Handles L.652/55 p-M6x2...
32433
L.652/55 p-M6x20-C9
56.5
M6
15
33.0
21.5
20
2500
26
T-Handles L.652/55 p-M6x2...
32434
L.652/55 p-M6x25-C9
56.5
M6
15
33.0
21.5
25
3000
27
T-Handles L.652/55 p-M8x2...
32439
L.652/55 p-M8x20-C9
56.5
M8
15
33.0
21.5
20
3300
28
T-Handles L.652/55 p-M8x2...
32437
L.652/55 p-M8x25-C9
56.5
M8
15
33.0
21.5
25
3300
29
T-Handles L.652/67 p-M8x2...
32440
L.652/67 p-M8x20-C9
68.5
M8
16.5
37.0
24.5
20
3300
36
T-Handles L.652/67 p-M8x2...
32449
L.652/67 p-M8x25-C9
68.5
M8
16.5
37.0
24.5
25
4500
38
T-Handles L.652/67 p-M8x3...
32442
L.652/67 p-M8x30-C9
68.5
M8
16.5
37.0
24.5
30
3300
40
T-Handles L.652/67 p-M10x...
32444
L.652/67 p-M10x20-C9
68.5
M10
16.5
37.0
24.5
20
5000
41
T-Handles L.652/67 p-M10x...
32445
L.652/67 p-M10x30-C9
68.5
M10
16.5
37.0
24.5
30
5000
44
T-Handles L.652/80 p-M10x...
32461
L.652/80 p-M10x20-C9
82.0
M10
20
41.5
25.0
20
7000
52
T-Handles L.652/80 p-M10x...
32462
L.652/80 p-M10x30-C9
82.0
M10
20
41.5
25.0
30
7000
58
T-Handles L.652/95 p-M12x...
32943
L.652/95 p-M12x30-C9
94.0
M12
21
46.0
28.5
30
8000
68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表