目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 927.3 - Cam clamping levers
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
GN 927.3
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/gn_927_3_combi/gn_927_3_asmtab.prj},{NB=Cam clamping levers GN 927.3-63-M6-B(1)},{CODE=GN.69422},{DESCRIPTION=GN 927.3-63-M6-B},{POS=1.000},{DIM01=63},{DIM02=M6},{DIM03=-},{DIM04=-},{DIM05=2.5},{DIM06=3.0},{DIM07=16.3},{DIM08=0.75},{DIM09=16},{DIM10=-},{DIM11=18.5},{DIM12=10},{DIM13=16},{WEIGHT=60},{PPATH=../gn_927_3_combi/gn927_3_b_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l1
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
l3 min
[mm]
DIM04
l3 max
[mm]
DIM05
l4
[mm]
DIM06
l5
[mm]
DIM07
l6
[mm]
DIM08
h
[mm]
DIM09
d3
[mm]
DIM10
d4
[mm]
DIM11
d5
[mm]
DIM12
t
[mm]
DIM13
b
[mm]
WEIGHT
Weight
[g]
Cam clamping levers GN 92...
GN.35701
GN 927.3-44-M4-A
44
M4
13.2
15.2
2.0
2.2
-
0.50
12
15
-
8
12
27
Cam clamping levers GN 92...
GN.35721
GN 927.3-44-M5-A
44
M5
13.2
15.2
2.0
2.2
-
0.50
12
15
-
8
12
27
Cam clamping levers GN 92...
GN.35702
GN 927.3-44-M4-B
44
M4
-
-
2.0
2.2
15.2
0.50
12
-
14
8
12
24
Cam clamping levers GN 92...
GN.35722
GN 927.3-44-M5-B
44
M5
-
-
2.0
2.2
15.2
0.50
12
-
14
8
12
24
Cam clamping levers GN 92...
GN.69401
GN 927.3-63-M5-A
63
M5
16.3
18.8
2.5
3.0
-
0.75
16
19
-
10
16
57
Cam clamping levers GN 92...
GN.69421
GN 927.3-63-M6-A
63
M6
16.3
18.8
2.5
3.0
-
0.75
16
19
-
10
16
58
Cam clamping levers GN 92...
GN.69402
GN 927.3-63-M5-B
63
M5
-
-
2.5
3.0
16.3
0.75
16
-
18.5
10
16
57
Cam clamping levers GN 92...
GN.69422
GN 927.3-63-M6-B
63
M6
-
-
2.5
3.0
16.3
0.75
16
-
18.5
10
16
60
Cam clamping levers GN 92...
GN.69441
GN 927.3-82-M6-A
82
M6
19.5
22.5
3.0
3.7
-
1.00
20
25
-
12
20
60
Cam clamping levers GN 92...
GN.69461
GN 927.3-82-M8-A
82
M8
19.5
22.5
3.0
3.7
-
1.00
20
25
-
12
20
100
Cam clamping levers GN 92...
GN.69442
GN 927.3-82-M6-B
82
M6
-
-
3.0
3.7
19.5
1.00
20
-
22.5
12
20
60
Cam clamping levers GN 92...
GN.69462
GN 927.3-82-M8-B
82
M8
-
-
3.0
3.7
19.5
1.00
20
-
22.5
12
20
98
Cam clamping levers GN 92...
GN.69481
GN 927.3-101-M8-A
101
M8
25.3
29.3
4.0
4.8
-
1.50
26
30
-
15
25
216
Cam clamping levers GN 92...
GN.69501
GN 927.3-101-M10-A
101
M10
25.3
29.3
4.0
4.8
-
1.50
26
30
-
15
25
211
Cam clamping levers GN 92...
GN.69482
GN 927.3-101-M8-B
101
M8
-
-
4.0
4.8
25.3
1.50
26
-
27
15
25
200
Cam clamping levers GN 92...
GN.69502
GN 927.3-101-M10-B
101
M10
-
-
4.0
4.8
25.3
1.50
26
-
27
15
25
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表