目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERZ-SST-MD (B) - Adjustable handles
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
ERZ-SST-MD
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/erz_sst_md/erz_sst_md.prj},{NB=Adjustable handles ERZ.63 SST-M6-MD},{CODE=198135},{DESCRIPTION=ERZ.63 SST-M6-MD},{DIM01=63},{DIM02=M6},{DIM03=72.5},{DIM04=19},{DIM05=38.5},{DIM06=42.0},{DIM07=10},{DIM08=31},{DIM09=3.5},{DIM10=30},{DIM11=13.5},{DIM12=13.5},{DIM13=24},{WEIGHT=36},{NDM=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
d1
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles ERZ.44...
198105
ERZ.44 SST-M5-MD
44
M5
52.0
16
30.5
34.0
8
24
3.5
22
10.0
11.0
18
16
Adjustable handles ERZ.63...
198135
ERZ.63 SST-M6-MD
63
M6
72.5
19
38.5
42.0
10
31
3.5
30
13.5
13.5
24
36
Adjustable handles ERZ.78...
198155
ERZ.78 SST-M8-MD
78
M8
89.5
23
45.0
50.5
14
36
3.5
35
16.0
16.0
26
61
Adjustable handles ERZ.95...
198175
ERZ.95 SST-M10-MD
95
M10
108.0
26
56.5
61.5
17
43
5.0
45
19.0
18.0
28
93
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表