目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCM-SST-p - Lock knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCM-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vcm_sst_combi/vcm_sst_p.prj},{NB=Lock knobs VCM-SST-60-p-M12x50},{CODE=169583},{DESCRIPTION=VCM-SST-60-p-M12x50},{DIM01=60},{DIM02=M12},{DIM03=37.5},{DIM04=20},{DIM05=50},{DIM06=20.0},{WEIGHT=169},{NDM=12},{KDM=9.853}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Lock knobs VCM-SST-40-p-M...
169561
VCM-SST-40-p-M8x20
40
M8
24.0
14
20
12.0
50
Lock knobs VCM-SST-40-p-M...
169562
VCM-SST-40-p-M8x30
40
M8
24.0
14
30
12.0
55
Lock knobs VCM-SST-40-p-M...
169563
VCM-SST-40-p-M8x40
40
M8
24.0
14
40
12.0
56
Lock knobs VCM-SST-50-p-M...
169571
VCM-SST-50-p-M10x20
50
M10
30.0
18
20
16.5
95
Lock knobs VCM-SST-50-p-M...
169572
VCM-SST-50-p-M10x30
50
M10
30.0
18
30
16.5
97
Lock knobs VCM-SST-50-p-M...
169573
VCM-SST-50-p-M10x40
50
M10
30.0
18
40
16.5
100
Lock knobs VCM-SST-60-p-M...
169580
VCM-SST-60-p-M12x20
60
M12
37.5
20
20
20.0
150
Lock knobs VCM-SST-60-p-M...
169581
VCM-SST-60-p-M12x30
60
M12
37.5
20
30
20.0
155
Lock knobs VCM-SST-60-p-M...
169582
VCM-SST-60-p-M12x40
60
M12
37.5
20
40
20.0
162
Lock knobs VCM-SST-60-p-M...
169583
VCM-SST-60-p-M12x50
60
M12
37.5
20
50
20.0
169
Lock knobs VCM-SST-A4-40-...
169566
VCM-SST-A4-40-p-M8x20
40
M8
24.0
14
20
12.0
50
Lock knobs VCM-SST-A4-40-...
169567
VCM-SST-A4-40-p-M8x30
40
M8
24.0
14
30
12.0
55
Lock knobs VCM-SST-A4-40-...
169568
VCM-SST-A4-40-p-M8x40
40
M8
24.0
14
40
12.0
56
Lock knobs VCM-SST-A4-50-...
169576
VCM-SST-A4-50-p-M10x20
50
M10
30.0
18
20
16.5
95
Lock knobs VCM-SST-A4-50-...
169577
VCM-SST-A4-50-p-M10x30
50
M10
30.0
18
30
16.5
97
Lock knobs VCM-SST-A4-50-...
169578
VCM-SST-A4-50-p-M10x40
50
M10
30.0
18
40
16.5
100
Lock knobs VCM-SST-A4-60-...
169586
VCM-SST-A4-60-p-M12x20
60
M12
37.5
20
20
20.0
155
Lock knobs VCM-SST-A4-60-...
169587
VCM-SST-A4-60-p-M12x30
60
M12
37.5
20
30
20.0
160
Lock knobs VCM-SST-A4-60-...
169588
VCM-SST-A4-60-p-M12x40
60
M12
37.5
20
40
20.0
162
Lock knobs VCM-SST-A4-60-...
169589
VCM-SST-A4-60-p-M12x50
60
M12
37.5
20
50
20.0
169
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表