目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.254 - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VC.254
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vc_254/vc254.prj},{NB=Lobe knobs VC.254/50 B-M12},{CODE=67611},{DESCRIPTION=VC.254/50 B-M12},{DIM01=50},{DIM02=M12},{DIM03=34},{DIM04=25},{DIM05=16},{DIM06=13},{DIM07=15},{DIM08=22},{DIM09=1.5},{WEIGHT=55},{MA=12},{MB=10.106}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
DIM09
h1
[mm]
WEIGHT
Weight
[g]
Lobe knobs VC.254/40 B-M6
67501
VC.254/40 B-M6
40
M6
28
21
14
13
13
18
1.5
42
Lobe knobs VC.254/40 B-M8
67511
VC.254/40 B-M8
40
M8
28
21
14
13
13
18
1.5
38
Lobe knobs VC.254/40 B-M1...
67521
VC.254/40 B-M10
40
M10
28
21
14
13
13
18
1.5
34
Lobe knobs VC.254/50 B-M1...
67601
VC.254/50 B-M10
50
M10
34
25
16
13
15
22
1.5
62
Lobe knobs VC.254/50 B-M1...
67611
VC.254/50 B-M12
50
M12
34
25
16
13
15
22
1.5
55
Lobe knobs VC.254/60 B-M1...
67701
VC.254/60 B-M10
60
M10
38
27
17
15
18
26
1.5
97
Lobe knobs VC.254/60 B-M1...
67711
VC.254/60 B-M12
60
M12
38
27
17
15
18
26
1.5
90
Lobe knobs VC.254/60 B-M1...
67721
VC.254/60 B-M14
60
M14
38
27
17
15
18
26
1.5
85
Lobe knobs VC.254/70 B-M1...
67801
VC.254/70 B-M12
70
M12
45
30
17
17
21
26
1.5
125
Lobe knobs VC.254/70 B-M1...
67811
VC.254/70 B-M14
70
M14
45
30
17
17
21
26
1.5
115
Lobe knobs VC.254/85 B-M1...
67901
VC.254/85 B-M16
85
M16
56
35
24
18
32
35
2.0
210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表