目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDN.FP+IR-A - Solid handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDN.FP
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdn_fp/vdn_fp_ir_a_asmtab.prj},{NB=Solid handwheels VDN.300 FP+IR-A26(90)},{CODE=73782-26},{DESCRIPTION=VDN.300 FP+IR-A26},{POS=90},{DIM01=301},{DIM02=26},{D=26},{DIM03=87},{DIM04=36},{DIM05=58},{DIM06=58.0},{DIM07=94},{DIM08=148},{DIM09=82},{DIM10=56.0},{DIM11=18},{DIM12=90},{DIM13=124.0},{DIM14=42},{DIM15=38},{DIM16=41.3},{DIM17=10},{DIM18=1100},{DIM19=35},{WEIGHT=3212},{NDM=10},{D1=26},{H2=22.5},{DIM14X=42},{PPATH=vdn_fp_ir_a_asmtpl.prj},{VER=1},{VER1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
l
[mm]
DIM11
l2
[mm]
DIM12
H
[mm]
DIM13
R
[mm]
DIM14
d'
[mm]
DIM15
d''
[mm]
DIM16
t
[mm]
DIM17
b
[mm]
DIM18
C
[Nm]
DIM19
L
[J]
WEIGHT
Weight
[g]
Solid handwheels VDN.100 ...
73711-10
VDN.100 FP+IR-A10
100
10
51
26
24
20.0
35
54
39
33.5
12
56
37.0
16
13
15.3
5
150
6
427
Solid handwheels VDN.125 ...
73721-12
VDN.125 FP+IR-A12
125
12
57
28
32
26.5
44
70
46
38.0
15
65
48.0
20
16
18.3
5
300
8
596
Solid handwheels VDN.150 ...
73731-14
VDN.150 FP+IR-A14
150
14
61
30
32
26.5
50
80
48
38.0
15
65
57.0
20
16
18.3
5
400
14
803
Solid handwheels VDN.175 ...
73741-16
VDN.175 FP+IR-A16
175
16
66
32
40
33.0
55
90
56
43.0
15
80
68.0
26
22
24.8
6
500
16
1147
Solid handwheels VDN.200 ...
73751-20
VDN.200 FP+IR-A20
200
20
68
32
40
33.0
55
90
60
43.0
15
90
76.5
26
22
24.8
6
600
18
1462
Solid handwheels VDN.225 ...
73761-20
VDN.225 FP+IR-A20
225
20
71
33
49
40.0
66
110
66
44.5
15
90
88.0
34
27
30.3
8
900
25
1856
Solid handwheels VDN.250 ...
73771-22
VDN.250 FP+IR-A22
249
22
76
36
49
40.0
66
110
70
44.5
15
90
100.0
35
27
30.3
8
1000
28
2248
Solid handwheels VDN.300 ...
73782-26
VDN.300 FP+IR-A26
301
26
87
36
58
58.0
94
148
82
56.0
18
90
124.0
42
38
41.3
10
1100
35
3212
Solid handwheels VDN.100 ...
73711-10-K
VDN.100 FP+IR-A10-K
100
10
51
26
24
20.0
35
54
39
33.0
12
56
37.0
-
-
11.4
3
150
6
427
Solid handwheels VDN.125 ...
73721-12-K
VDN.125 FP+IR-A12-K
125
12
57
28
32
26.5
44
70
46
38.0
15
56
48.0
-
-
13.8
4
300
8
596
Solid handwheels VDN.150 ...
73731-14-K
VDN.150 FP+IR-A14-K
150
14
61
30
32
26.5
50
80
48
38.0
15
65
57.0
-
-
16.3
5
400
14
803
Solid handwheels VDN.175 ...
73741-16-K
VDN.175 FP+IR-A16-K
175
16
66
32
40
33.0
55
90
56
43.0
15
80
68.0
-
-
18.3
5
500
16
1147
Solid handwheels VDN.200 ...
73751-20-K
VDN.200 FP+IR-A20-K
200
20
68
32
40
33.0
55
90
60
43.0
15
90
76.5
-
-
22.8
6
600
18
1462
Solid handwheels VDN.225 ...
73761-20-K
VDN.225 FP+IR-A20-K
225
20
71
33
49
40.0
66
110
66
44.0
15
90
88.0
-
-
22.8
6
900
25
1856
Solid handwheels VDN.250 ...
73771-22-K
VDN.250 FP+IR-A22-K
249
22
76
36
49
40.0
66
110
70
44.0
15
90
100.0
-
-
24.8
6
1000
28
2248
Solid handwheels VDN.300 ...
73782-26-K
VDN.300 FP+IR-A26-K
301
26
87
36
58
58.0
94
148
82
56.0
18
90
124.0
-
-
29.3
8
1100
35
3212
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表