目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
UMPT - Telequick mounting plate
nVent HOFFMAN
Accessories
Wall mounted
Polyester
Modular
Mounting
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/polyester/modular/mounting/umpt_mounting_plate_1.prj},{NB=UMPT75125(0)},{ITEM=UMPT75125},{DETAIL=0},{INFO=Info PDF},{DES=Mounting plate, 750x1250},{MAT=Perforated steel},{H=750},{W=1250},{MPH=640},{MPW=1140},{MASS=6.65},{EAN=8713574101272},{TARRIFN=85389099},{MI=URL},{VERS=1},{INFOPAGE=umpt_1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
For enclosure height
[mm]
W
For enclosure width
[mm]
MPH
Mounting plate height
[mm]
MPW
Mounting plate width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
TARRIFN
Tariff number
ⁿ/ₐ
UMPT5050
UMPT5050
Mounting plate, 500x500
Perforated steel
500
500
390
390
1.60
8713574101227
85389099
UMPT5075
UMPT5075
Mounting plate, 500x750
Perforated steel
500
750
390
640
2.30
8713574101234
85389099
UMPT7550
UMPT7550
Mounting plate, 750x500
Perforated steel
750
500
640
390
2.50
8713574101241
85389099
UMPT7575
UMPT7575
Mounting plate, 750x750
Perforated steel
750
750
640
640
3.80
8713574101258
85389099
UMPT75100
UMPT75100
Mounting plate, 750x1000
Perforated steel
750
1000
640
890
4.30
8713574101265
85389099
UMPT75125
UMPT75125
Mounting plate, 750x1250
Perforated steel
750
1250
640
1140
6.65
8713574101272
85389099
UMPT100500
UMPT100500
Mounting plate, 1000x500
Perforated steel
1000
500
890
390
3.50
8713574101289
85389099
UMPT10075
UMPT10075
Mounting plate, 1000x750
Perforated steel
1000
750
890
640
5.20
8713574101296
85389099
UMPT100100
UMPT100100
Mounting plate, 1000x1000
Perforated steel
1000
1000
890
890
8.80
8713574101302
85389099
UMPT100125
UMPT100125
Mounting plate, 1000x1250
Perforated steel
1000
1250
890
1140
9.15
8713574101319
85389099
UMPT12575
UMPT12575
Mounting plate, 1250x750
Perforated steel
1250
750
1140
640
6.40
8713574101326
85389099
UMPT125100
UMPT125100
Mounting plate, 1250x1000
Perforated steel
1250
1000
1140
890
9.20
8713574101333
85389099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表