目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
UMPT - Telequick mounting plate
nVent HOFFMAN
Accessories
Wall mounted
Polyester
Compact
Mounting
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/polyester/compact/mounting/umpt_mounting_plate_2.prj},{NB=UMPT540(0)},{ITEM=UMPT540},{DETAIL=0},{INFO=Info PDF},{DES=Mounting plate, 515x415},{MAT=Perforated steel},{H=515},{W=415},{MPH=450},{MPW=350},{MASS=1.15},{EAN= 8713574100527},{TARRIFN=85389099},{MI=URL},{VERS=2},{INFOPAGE=umpt_2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
For enclosure height
[mm]
W
For enclosure width
[mm]
MPH
Mounting plate height
[mm]
MPW
Mounting plate width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
TARRIFN
Tariff number
ⁿ/ₐ
UMPT320
UMPT320
Mounting plate, 315x215
Perforated steel
315
215
250
150
0.30
8713574100503
85389099
UMPT430
UMPT430
Mounting plate, 415x315
Perforated steel
415
315
350
250
0.70
8713574100510
85389099
UMPT540
UMPT540
Mounting plate, 515x415
Perforated steel
515
415
450
350
1.15
8713574100527
85389099
UMPT640
UMPT640
Mounting plate, 615x415
Perforated steel
615
415
550
350
1.40
8713574100534
85389099
UMPT750
UMPT750
Mounting plate, 735x535
Perforated steel
735
535
650
450
2.15
8713574100541
85389099
UMPT860
UMPT860
Mounting plate, 835x635
Perforated steel
835
635
750
550
2.90
8713574100558
85389099
UMPT1080
UMPT1080
Mounting plate, 1035x835
Perforated steel
1035
835
950
750
6.80
8713574100565
85389099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表