目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
BP - Vortex cooler
nVent HOFFMAN
Thermal Management
Vortex Range
Powered by
CAD模型選擇
{eldon/05_thermal_management/02_vortex_range/bp.prj},{NB=BP4615(0)},{ITEM=BP4615},{DETAIL=0},{INFO=Info PDF},{DES=Vortex cooler 293W, 184},{MAT=Aluminium},{IP=IP 66 | TYPE 4},{H=185},{SI=Yes},{LPRV=Yes},{AF=425},{N=73},{CCAP=293},{ICD=48},{AI=1/4\"},{MASS=0.45},{EAN=8713574191488},{TARIFFN=0},{MI=URL},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
IP
Protection
ⁿ/ₐ
H
Height
[mm]
SI
Silencer included
ⁿ/ₐ
LPRV
Low pressure relief valve
ⁿ/ₐ
AF
Air flow
[l/min]
N
Noise
[dB]
CCAP
Cooling Capacity
[W]
ICD
Instalation cutout diameter
[mm]
AI
Air inlet
ⁿ/ₐ
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
BP4008
BP4008
Vortex cooler 162W, 131
Aluminium
IP 54 | TYPE 12
131
No
No
227
78
162
22
1/8"
0.20
8713574117907
BP4015
BP4015
Vortex cooler 293W, 206
Aluminium
IP 54 | TYPE 12
206
No
No
425
87
293
29
1/4"
0.35
8713574117655
BP4030
BP4030
Vortex cooler 586W, 206
Aluminium
IP 54 | TYPE 12
206
No
No
850
88
586
29
1/4"
0.35
8713574119123
BP4040
BP4040
Vortex cooler 820W, 206
Aluminium
IP 54 | TYPE 12
206
No
No
1133
93
820
29
1/4"
0.35
8713574119031
BP4608
BP4608
Vortex cooler 162W, 126
Aluminium
IP 66 | TYPE 4
126
No
Yes
227
78
162
33
1/8"
0.35
8713574191471
BP4615
BP4615
Vortex cooler 293W, 184
Aluminium
IP 66 | TYPE 4
185
Yes
Yes
425
73
293
48
1/4"
0.45
8713574191488
BP4630
BP4630
Vortex cooler 586W, 184
Aluminium
IP 66 | TYPE 4
185
Yes
Yes
850
74
586
48
1/4"
0.50
8713574191495
BP4640
BP4640
Vortex cooler 820W, 184
Aluminium
IP 66 | TYPE 4
185
Yes
Yes
1133
78
820
48
1/4"
1.00
8713574191501
BP4608SS
BP4608SS
Vortex cooler 162W, 126
Stainless steel
IP 66 | TYPE 4X
126
No
Yes
227
78
162
33
1/8"
0.35
8713574119048
BP4615SS
BP4615SS
Vortex cooler 293W, 184
Stainless steel
IP 66 | TYPE 4X
185
Yes
Yes
425
73
293
48
1/4"
0.45
8713574119055
BP4630SS
BP4630SS
Vortex cooler 586W, 184
Stainless steel
IP 66 | TYPE 4X
185
Yes
Yes
850
74
586
48
1/4"
2.25
8713574119079
BP4640SS
BP4640SS
Vortex cooler 820W, 184
Stainless steel
IP 66 | TYPE 4X
185
Yes
Yes
1133
78
820
48
1/4"
1.00
8713574119147
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表