目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
T - T-Series outdoor air conditioner
nVent HOFFMAN
Thermal Management
Cooling units
Powered by
CAD模型選擇
{eldon/05_thermal_management/01_cooling_units/t.prj},{NB=T430616G150(0)},{ITEM=T430616G150},{VERS=4},{DETAIL=0},{INFO=Info PDF},{DES=T-Series outdoor 1958W,115V},{MAT=Galvanized steel powder coated or Stainless steel},{IP=IP56 | TYPE 4},{H=1092},{W=400},{D=279},{H1=1092.212},{W1=398.780},{D1=284.382},{CCAP1=1611/1729},{CCAP2=1857/1957},{PC=1058/989},{PS=115 / 1 / 50-60},{IMAX=9,2/8,6},{IS=57,2},{N=65.7},{MASS=57.00},{EAN=8713574237858},{TARIFFN=84158200},{MI=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
IP
Protection
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
CCAP1
Cooling Capacity L35L35
[W]
CCAP2
Cooling Capacity L55/L55
[W]
PC
Max Power Consuption L35L35
[W]
PS
Power supply
[V/ph/Hz]
IMAX
Max. Nominal current
[A]
IS
Starting currrent
[A]
N
Noise level
[dB]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
T150116G150
T150116G150
T-Series outdoor 235W,115...
Galvanized steel powder c...
IP56 | TYPE 4
400
191
160
278
240
360/403
115 / 1 / 50-60
3,6/3,5
8,0/9,2
63.0
12.00
8713574237759
T150116G152
T150116G152
T-Series outdoor-SS 235W,...
Galvanized steel powder c...
IP56 | TYPE 4
400
191
160
278
240
360/403
115 / 1 / 50-60
3,6/3,5
8,0/9,2
63.0
12.00
8713574237797
T150126G104
T150126G104
T-Series outdoor-SS 264W,...
Galvanized steel powder c...
IP56 | TYPE 4
400
191
160
237/280
270/281
330/345
230 / 1 / 50-60
1,5/1,5
3,3/3,1
63.0
12.00
8713574237803
T150126G150
T150126G150
T-Series outdoor 264W,230...
Galvanized steel powder c...
IP56 | TYPE 4
400
191
160
237/280
270/281
330/345
230 / 1 / 50-60
1,5/1,5
3,3/3,1
63.0
12.00
8713574237766
T200216G150
T200216G150
T-Series outdoor 586W,115...
Galvanized steel powder c...
IP56 | TYPE 4
508
254
251
571/645
586/637
700/805
115 / 1 / 50-60
7,0/7,0
19
66.0
25.00
8713574237773
T200216G155
T200216G155
T-Series outdoor-SS 586W,...
Galvanized steel powder c...
IP56 | TYPE 4
508
254
251
571/645
586/637
700/805
115 / 1 / 50-60
7,0/7,0
19
66.0
25.00
8713574237810
T200226G103
T200226G103
T-Series outdoor-SS 586W,...
Galvanized steel powder c...
IP56 | TYPE 4
508
254
251
571/645
586/637
805
230 / 1 / 50-60
3,5/3,5
7.6
66.0
25.00
8713574237827
T200226G150
T200226G150
T-Series outdoor 586W,230...
Galvanized steel powder c...
IP56 | TYPE 4
508
254
251
571/645
586/637
805
230 / 1 / 50-60
3,5/3,5
7.6
66.0
25.00
8713574237780
T290416G150
T290416G150
T-Series outdoor 1172W,11...
Galvanized steel powder c...
IP56 | TYPE 4
737
432
287
1025/1143
1157/1245
1163/1222
115 / 1 / 50-60
13,8/12,8
48
67.0
49.00
8713574237834
T290416G159
T290416G159
T-Series outdoor-SS 1172W...
Galvanized steel powder c...
IP56 | TYPE 4
737
432
287
1025/1143
1157/1245
1163/122
115 / 1 / 50-60
13,8/12,8
48
67.0
49.00
8713574237933
T290426G150
T290426G150
T-Series outdoor 1172W,23...
Galvanized steel powder c...
IP56 | TYPE 4
737
432
287
1025/1143
1157/1245
1587/1564
230 / 1 / 50-60
6,9/6,8
23
67.0
49.00
8713574237841
T290426G161
T290426G161
T-Series outdoor-SS 1172W...
Galvanized steel powder c...
IP56 | TYPE 4
737
432
287
1025/1143
1157/1245
1587/1564
230 / 1 / 50-60
6,9/6,8
23
67.0
49.00
8713574237940
T430616G102
T430616G102
T-Series outdoor-SS 1958W...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
1611/1729
1857/1957
1058/989
115 / 1 / 50-60
9,2/8,6
57.2
65.7
57.00
8713574237957
T430616G150
T430616G150
T-Series outdoor 1958W,11...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
1611/1729
1857/1957
1058/989
115 / 1 / 50-60
9,2/8,6
57,2
65.7
57.00
8713574237858
T430626G150
T430626G150
T-Series outdoor 1985W,23...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
1600/1713
1910/1985
1012/874
230 / 1 / 50-60
4,4/3,8
27
65.7
57.00
8713574237865
T430626G159
T430626G159
T-Series outdoor-SS 1985W...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
1600/1713
1910/1985
1012/874
230 / 1 / 50-60
4,4/3,8
27
65.7
57.00
8713574237964
T430816G150
T430816G150
T-Series outdoor 2500W,11...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
1875/2080
2326/2528
1196/1288
115 / 1 / 50-60
10,4/11,2
48,3
65.7
57.00
8713574237872
T430816G153
T430816G153
T-Series outdoor-SS 2500W...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
1875/2080
2326/2528
1196/1288
115 / 1 / 50-60
10,4/11,2
48,3
65.7
57.00
8713574237971
T430826G108
T430826G108
T-Series outdoor-SS 2400W...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
1740/1965
2193/2407
1196/1242
230 / 1 / 50-60
5,2/5,4
27
65.7
57.00
8713574237988
T430826G150
T430826G150
T-Series outdoor 2400W,23...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
1740/1965
2193/2407
1196/1242
230 / 1 / 50-60
5,2/5,4
27
65.7
57.00
8713574237889
T431016G102
T431016G102
T-Series outdoor-SS 3016W...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
2245/2460
2832/3015
1829/2289
115 / 1 / 50-60
15,9/19,9
57
73.3
57.00
8713574237995
T431016G150
T431016G150
T-Series outdoor 3016W,11...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
2245/2460
2832/3015
1829/2289
115 / 1 / 50-60
15,9/19,9
57
73.3
57.00
8713574237896
T431026G104
T431026G104
T-Series outdoor-SS 3075W...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
2478/2589
2941/3126
2070
230 / 1 / 50-60
9
38
73.3
57.00
8713574238008
T431026G150
T431026G150
T-Series outdoor 3075W,23...
Galvanized steel powder c...
IP56 | TYPE 4
1092
400
279
2478/2589
2941/3126
2070
230 / 1 / 50-60
9
38
73.3
57.00
8713574237902
T501226G125
T501226G125
T-Series outdoor-SS 3516W...
Galvanized steel powder c...
IP56 | TYPE 4
1270
483
281
2725/2945
2939/3516
1804/2139
230 / 1 / 50-60
8,2/9,3
38
68.0
75.00
8713574238015
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表