目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
CUON - Outdoor mounted cooling units
nVent HOFFMAN
Thermal Management
Cooling units
Powered by
CAD模型選擇
{eldon/05_thermal_management/01_cooling_units/cuon.prj},{NB=CUON40504(0)},{ITEM=CUON40504},{DETAIL=0},{INFO=Info PDF},{DES=Outdoor cooling unit 4050W},{MAT=Galvanized steel},{IP=IP 55 | TYPE 4},{H=1211},{W=511},{D=356},{CCAP1=4050},{CCAP2=3260},{PC=1950},{PS=400-3-50/460-3-60},{IMAX=5.96},{IS=19.0},{FUSE=15.0},{FLOW=1300},{N=70},{MASS=94.44},{EAN=8713574211988},{TARIFFN=-},{MI=URL},{V=2},{Z=4},{VZ=4},{H1=1211},{W1=511.7},{D1=346.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
IP
Protection
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
CCAP1
Cooling Capacity L35L35
[W]
CCAP2
Cooling Capacity L35L50
[W]
PC
Power Consuption L35L50
[W]
PS
Power supply
[V/ph/Hz]
IMAX
Max. running current
[A]
IS
Starting currrent
[A]
FUSE
Pre-fuse
[A]
FLOW
Side cabinet fan flow
[m3/h]
N
Noise level
[dB]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
CUON05502
CUON05502
Outdoor cooling unit 550W
Galvanized steel
IP 55 | TYPE 4
634
314
235
550-580
410-430
320-390
230/1/50-60
2.10
7.5
15.0
195
61
25.56
8713574211896
CUON08502
CUON08502
Outdoor cooling unit 850W
Galvanized steel
IP 55 | TYPE 4
634
314
235
850-900
620-700
420-600
230/1/50-60
3.90
20.0
15.0
390
64
30.00
8713574212046
CUON10502
CUON10502
Outdoor cooling unit 1050...
Galvanized steel
IP 55 | TYPE 4
906
410
272
1100-1150
840-890
510-650
230/1/50-60
3.60
18.0
15.0
580
65
48.89
8713574211926
CUON15002
CUON15002
Outdoor cooling unit 1500...
Galvanized steel
IP 55 | TYPE 4
906
410
272
1500-1600
1200-1280
750-825
230/1/50-60
5.20
28.0
15.0
580
65
21.11
8713574212077
CUON15004
CUON15004
Outdoor cooling unit 1500...
Galvanized steel
IP 55 | TYPE 4
999
409
286
1500
1200
890
400-3-50/460-3-60
2.37
20.0
15.0
580
65
53.33
8713574211940
CUON21002
CUON21002
Outdoor cooling unit 2100...
Galvanized steel
IP 55 | TYPE 4
996
409
286
2100-2200
1750-1850
1120-1240
230/1/50-60
6.30
34.0
15.0
580
69
53.33
8713574212091
CUON21004
CUON21004
Outdoor cooling unit 2100...
Galvanized steel
IP 55 | TYPE 4
996
409
286
21
1800
12
400-3-50/460-3-60
3.62
22.0
15.0
930
69
53.33
8713574211964
CUON40502
CUON40502
Outdoor cooling unit 4050...
Galvanized steel
IP 55 | TYPE 4
1211
511
356
4000-4100
3000-3300
1730-1950
230/1/50-60
8.30
35.0
15.0
1300
70
88.89
8713574212114
CUON40504
CUON40504
Outdoor cooling unit 4050...
Galvanized steel
IP 55 | TYPE 4
1211
511
356
4050
3260
1950
400-3-50/460-3-60
5.96
19.0
15.0
1300
70
94.44
8713574211988
CUON05502SS
CUON05502SS
Outdoor cooling unit 550W
Stainles steel, AISI 304
IP 55 | TYPE 4X
634
314
235
550-580
410-430
320-390
230/1/50-60
2.10
7.5
15.0
195
61
25.56
8713574212138
CUON08502SS
CUON08502SS
Outdoor cooling unit 850W
Stainles steel, AISI 304
IP 55 | TYPE 4X
634
314
235
850-900
620-700
420-600
230/1/50-60
3.90
20.0
15.0
390
64
30.00
8713574211995
CUON10502SS
CUON10502SS
Outdoor cooling unit 1050...
Stainles steel, AISI 304
IP 55 | TYPE 4X
906
410
272
1100-1150
840-890
510-650
230/1/50-60
3.60
18.0
15.0
580
65
48.89
8713574212145
CUON15002SS
CUON15002SS
Outdoor cooling unit 1500...
Stainles steel, AISI 304
IP 55 | TYPE 4X
906
410
272
1500-1600
1200-1280
750-825
230/1/50-60
5.20
28.0
15.0
580
65
21.11
8713574212015
CUON15004SS
CUON15004SS
Outdoor cooling unit 1500...
Stainles steel, AISI 304
IP 55 | TYPE 4X
999
409
286
1500
12
890
400-3-50/460-3-60
2.37
20.0
15.0
580
65
53.33
8713574212169
CUON21002SS
CUON21002SS
Outdoor cooling unit 2100...
Stainles steel, AISI 304
IP 55 | TYPE 4X
999
409
286
2100-2200
1750-1850
1120-1240
230/1/50-60
6.30
34.0
15.0
580
69
53.33
8713574212022
CUON21004SS
CUON21004SS
Outdoor cooling unit 2100...
Stainles steel, AISI 304
IP 55 | TYPE 4X
999
409
286
21
18
1200
400-3-50/460-3-60
3.62
22.0
15.0
930
69
53.33
8713574212176
CUON40502SS
CUON40502SS
Outdoor cooling unit 4050...
Stainles steel, AISI 304
IP 55 | TYPE 4X
1211
511
356
4000-4100
3000-3300
1730-1950
230/1/50-60
8.30
35.0
15.0
1300
70
88.89
8713574212039
CUON40504SS
CUON40504SS
Outdoor cooling unit 4050...
Stainles steel, AISI 304
IP 55 | TYPE 4X
1211
511
356
4050
3260
1950
400-3-50/460-3-60
5.96
19.0
15.0
1300
70
94.44
8713574212183
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表