目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Temperature Switch
Duplomatic
Group 9: ACCESSORIES
96 501 EHU Ecorich Hybrid Unit with frame or with 45-litres tank
Powered by
CAD模型選擇
{duplomatic/09_accessories/96501/3906500012.prj},{NB=TS-B12-60/10-D24K1-SPDT},{CODE=3906500012},{TIPO=TS},{TYPE=B12 = ½” BSPP},{SWL=60},{SER=10},{DC=D24 = 24 V DC},{K= K1 = Electrical connector type DIN 43650},{SPDT=SPDT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Temperature switch
ⁿ/ₐ
TYPE
Port type
ⁿ/ₐ
SWL
Switching temperature
ⁿ/ₐ
SER
Series
ⁿ/ₐ
DC
Power supply
ⁿ/ₐ
K
Electrical connection
ⁿ/ₐ
SPDT
ⁿ/ₐ
TS-B12-60/10-D24K1-SPDT
TS
B12 = ½” BSPP
60
10
D24 = 24 V DC
K1 = Electrical connector...
SPDT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表