目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
RPC1-T3 - Pressure and temperature compensated three-way flow control valve - subplate mounting - ISO 6263-03 (CETOP 03)
Duplomatic
Group 3: FLOW CONTROL VALVES
32 250 RPC1-T3 Pressure and temperature compensated three-way flow control valve - subplate mounting - ISO 6263-03 (CETOP 03)
Powered by
CAD模型選擇
{duplomatic/03_flow_control_valves/32250/rpc1_t3_asmtab.prj},{NB=RPC1-1/T3/41},{IDNR=},{TIPO=RPC},{DN=1 = ISO 6263-03 (CETOP 03)},{PC=1},{VR=},{CT=T = Temperature compensation},{ATT=3},{PR=},{SER=41},{GU=},{PART1=0113527},{PART2=0210473},{PART3=0210401},{PPATH=rpc1_t3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
DN
Nominal size
ⁿ/ₐ
CT
Temperature compensation
ⁿ/ₐ
ATT
Number of ways
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
RPC1-1/T3/41
RPC
1 = ISO 6263-03 (CETOP 03...
T = temperature compensat...
3
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表