目錄: Draintech
Created: 24.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Draintech
GEARBOX RQ9 - GEARBOX RQ9
Draintech
Right angle gearbox
Powered by
CAD模型選擇
{draintech/right_angle_gearbox/gearbox_rq9_asmtab.prj},{NB=RQ 9 110 1:1},{FC=9},{VER=},{TR=110},{RAT=1:1},{FLANGE=-},{A1=0},{BC=20},{G2=100},{G3=15.0},{G4=13},{G5=68.0},{L1=90},{L3L9=2.0},{L4=110},{L6=55},{L8=0},{L10=144.0},{L11=0.0},{H2=22.8},{H21=22.8},{H22=0},{H23=0},{H3=6.0},{H4=30},{P1=M8x20},{M1=8},{P11=20},{P2=M10x25},{M2=10},{P22=25},{G6=0},{G7=0},{G8=0},{L12=0},{H5=0.0},{H6=0},{H7=0},{H8=0},{H9=0},{P3=0},{P3X=0},{D=0},{D1=0},{PPATH=parts/right_angle_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TR
Size G1
ⁿ/ₐ
AD
A-D Ø h7
[mm]
BC
B-C Ø H7
[mm]
G2
G2 Ø f7
[mm]
G3
[mm]
G4
[mm]
G5
[mm]
L1
[mm]
L2
[mm]
L3L9
L3 L9
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L10
[mm]
H1
[mm]
H2
[mm]
H3
ⁿ/ₐ
H4
ⁿ/ₐ
P1
ⁿ/ₐ
P2
ⁿ/ₐ
RQ 9 54 1:1
54
11
12
53
8.5
10
52.8
44
23
1.5
72
95
27
190
74.0
4x4x20
13.8
4.0
26
M4x10
M4x12
RQ 9 86 1:1
86
16
16
84
15.0
10
59.0
70
30
2.0
84
114
43
228
120.0
5x5x25
18.3
5.0
30
M6x12
M8x20
RQ 9 110 1:1
110
20
20
100
15.0
13
68.0
90
40
2.0
110
150
55
300
144.0
6x6x35
22.8
6.0
30
M8x20
M10x25
RQ 9 134 1:1
134
24
24
122
18.0
15
80.0
114
50
2.0
132
182
67
364
174.0
8x7x45
27.3
8.0
35
M8x20
M10x25
RQ 9 166 1:1
166
32
32
156
21.0
16
107.0
144
65
2.0
152
217
83
434
212.0
10x8x60
35.3
10.0
45
M10x25
M12x30
RQ 9 200 1:1
200
42
42
185
23.0
16
120.0
174
85
2.0
182
267
100
534
250.0
12x8x80
45.3
12.0
50
M10x25
M14x35
RQ 9 250 1:1
250
55
55
230
22.0
18
152.0
216
100
3.0
218
318
125
636
300.0
16x10x90
59.3
16.0
55
M12x25
M16x40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表