您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Imperial - IP Pillow Block 4-Bolt Labyrinth Seal - Imperial 4 Bolt Square Flange Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/f4s_ip_hli_asmtab.prj},{NB=069776},{SS=4},{SS1=4.0000},{BORE=7.0866},{PN=069776},{DESCRIPTION=F4S-IP-400L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=2},{A=4.82},{A1=4.703125},{B=9-1/4},{B1=9.250000},{C=5-5/64},{C1=5.078125},{D=7-39/64},{D1=7.609375},{F=7/8},{F1=0.875},{G=1-25/32},{G1=1.781250},{H=1-1/16},{H1=1.062500},{J=8-7/32},{J1=8.218750},{K=10-3/4},{K1=10.750},{L=6.15},{L1=6.15000},{N=4-45/64},{N1=4.703125},{P=3/8},{P1=0.375000},{X=3/8},{X1=0.3750},{Y=0.025},{Z=4-1/2},{Z1=4.500000},{PPATH=f4s_ip_hli_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
069749
1-1/8
069749
F4S-IP-102L
Non-Expansion Type
Labyrinth Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069750
1-3/16
069750
F4S-IP-103L
Non-Expansion Type
Labyrinth Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069751
1-1/4
069751
F4S-IP-104L
Non-Expansion Type
Labyrinth Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069752
1-3/8
069752
F4S-IP-106L
Non-Expansion Type
Labyrinth Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069753
1-7/16
069753
F4S-IP-107L
Non-Expansion Type
Labyrinth Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069754
1-1/2
069754
F4S-IP-108L
Non-Expansion Type
Labyrinth Seal
2-5/8
4-3/4
2-55/64
3-17/32
1/2
1-5/64
1/2
3-13/16
5
2-23/32
2-31/64
15/64
3/16
0.020
1-51/64
069755
1-5/8
069755
F4S-IP-110L
Non-Expansion Type
Labyrinth Seal
2-13/16
5-1/8
3-7/64
3-57/64
1/2
1-13/64
1/2
4-13/32
5-1/2
3
2-25/32
19/64
1/4
0.020
2-5/64
069756
1-11/16
069756
F4S-IP-111L
Non-Expansion Type
Labyrinth Seal
2-13/16
5-1/8
3-7/64
3-57/64
1/2
1-13/64
1/2
4-13/32
5-1/2
3
2-25/32
19/64
1/4
0.020
2-5/64
069757
1-3/4
069757
F4S-IP-112L
Non-Expansion Type
Labyrinth Seal
2-13/16
5-1/8
3-7/64
3-57/64
1/2
1-13/64
1/2
4-13/32
5-1/2
3
2-25/32
19/64
1/4
0.020
2-5/64
069758
1-7/8
069758
F4S-IP-114L
Non-Expansion Type
Labyrinth Seal
2-55/64
5-19/64
3-5/32
4-1/16
1/2
1-15/64
9/16
4-31/32
5-3/4
3-9/32
2-29/32
19/64
1/4
0.020
2-19/64
069759
1-15/16
069759
F4S-IP-115L
Non-Expansion Type
Labyrinth Seal
2-55/64
5-19/64
3-5/32
4-1/16
1/2
1-15/64
9/16
4-31/32
5-3/4
3-9/32
2-29/32
19/64
1/4
0.020
2-19/64
069760
2
069760
F4S-IP-200L
Non-Expansion Type
Labyrinth Seal
2-55/64
5-19/64
3-5/32
4-1/16
1/2
1-15/64
9/16
4-31/32
5-3/4
3-9/32
2-29/32
19/64
1/4
0.020
2-19/64
069761
2-3/16
069761
F4S-IP-203L
Non-Expansion Type
Labyrinth Seal
3-1/32
5-7/8
3-11/32
4-33/64
5/8
1-5/16
9/16
5-1/64
6-3/8
3-1/2
3-3/32
5/16
1/4
0.025
2-19/32
069762
2-1/4
069762
F4S-IP-204L
Non-Expansion Type
Labyrinth Seal
3-1/32
5-7/8
3-11/32
4-33/64
5/8
1-5/16
9/16
5-1/64
6-3/8
3-1/2
3-3/32
5/16
1/4
0.025
2-19/32
069763
2-3/8
069763
F4S-IP-206L
Non-Expansion Type
Labyrinth Seal
3-27/64
6-1/8
3-47/64
4-25/32
5/8
1-23/64
41/64
5-5/8
6-3/4
3-7/8
3-13/32
5/16
1/4
0.025
2-15/16
069764
2-7/16
069764
F4S-IP-207L
Non-Expansion Type
Labyrinth Seal
3-27/64
6-1/8
3-47/64
4-25/32
5/8
1-23/64
41/64
5-5/8
6-3/4
3-7/8
3-13/32
5/16
1/4
0.025
2-15/16
069765
2-1/2
069765
F4S-IP-208L
Non-Expansion Type
Labyrinth Seal
3-27/64
6-1/8
3-47/64
4-25/32
5/8
1-23/64
41/64
5-5/8
6-3/4
3-7/8
3-13/32
5/16
1/4
0.025
2-15/16
069766
2-11/16
069766
F4S-IP-211L
Non-Expansion Type
Labyrinth Seal
3-1/2
7-3/16
3-13/16
5-9/16
3/4
1-27/64
3/4
6-1/2
7-7/8
4-9/32
3-27/32
5/16
1/4
0.025
3-15/32
069767
2-3/4
069767
F4S-IP-212L
Non-Expansion Type
Labyrinth Seal
3-1/2
7-3/16
3-13/16
5-9/16
3/4
1-27/64
3/4
6-1/2
7-7/8
4-9/32
3-27/32
5/16
1/4
0.025
3-15/32
069768
2-15/16
069768
F4S-IP-215L
Non-Expansion Type
Labyrinth Seal
3-1/2
7-3/16
3-13/16
5-9/16
3/4
1-27/64
3/4
6-1/2
7-7/8
4-9/32
3-27/32
5/16
1/4
0.025
3-15/32
069769
3
069769
F4S-IP-300L
Non-Expansion Type
Labyrinth Seal
3-1/2
7-3/16
3-13/16
5-9/16
3/4
1-27/64
3/4
6-1/2
7-7/8
4-9/32
3-27/32
5/16
1/4
0.025
3-15/32
069770
3-3/16
069770
F4S-IP-303L
Non-Expansion Type
Labyrinth Seal
4.206
8-1/4
4-31/64
6-23/32
3/4
1-19/32
15/16
7-31/64
9-1/2
5.7
4-21/64
5/16
1/4
0.025
4-3/64
069771
3-1/4
069771
F4S-IP-304L
Non-Expansion Type
Labyrinth Seal
4.206
8-1/4
4-31/64
6-23/32
3/4
1-19/32
15/16
7-31/64
9-1/2
5.7
4-21/64
5/16
1/4
0.025
4-3/64
069772
3-7/16
069772
F4S-IP-307L
Non-Expansion Type
Labyrinth Seal
4.206
8-1/4
4-31/64
6-23/32
3/4
1-19/32
15/16
7-31/64
9-1/2
5.7
4-21/64
5/16
1/4
0.025
4-3/64
069773
3-1/2
069773
F4S-IP-308L
Non-Expansion Type
Labyrinth Seal
4.206
8-1/4
4-31/64
6-23/32
3/4
1-19/32
15/16
7-31/64
9-1/2
5.7
4-21/64
5/16
1/4
0.025
4-3/64
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表